(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/Free Designation Type

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/Free Designation Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJVF5-[50-300/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[17-290/1]-S[20-50/5]
ESJVF5.5-[50-300/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[17-290/1]-S[20-50/5]
ESJVF6-[50-300/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[17-290/1]-S[20-50/5]
ESJVF6-[50-300/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.5]-N[17-290/1]-S[20-50/5]
ESJVF6.5-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[17-290/1]-S[20-50/5]
ESJVF6.5-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.5]-N[17-290/1]-S[20-50/5]
ESJVF7-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.95/0.01]-C[2.5-5/0.1]-N[17-290/1]-S[20-50/5]
ESJVF7-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.95/0.01]-C[2.5-5/0.5]-N[17-290/1]-S[20-50/5]
ESJVF7.5-[50-300/0.01]-V[2-5/0.1]-P[4-7.45/0.01]-C[2.5-5.5/0.1]-N[17-290/1]-S[20-50/5]
ESJVF7.5-[50-300/0.01]-V[2-5/0.1]-P[4-7.45/0.01]-C[2.5-5.5/0.5]-N[17-290/1]-S[20-50/5]
ESJVF8-[70-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-C[3-6/0.1]-N[24-290/1]-S[20-50/5]
ESJVF8-[70-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-C[3-6/0.5]-N[24-290/1]-S[20-50/5]
ESJVF9-[70-300/0.01]-V[3-6.5/0.1]-P[6-8.95/0.01]-C[3.5-7/0.1]-N[24-290/1]-S[20-50/5]
ESJVF9-[70-300/0.01]-V[3-6.5/0.1]-P[6-8.95/0.01]-C[3.5-7/0.5]-N[24-290/1]-S[20-50/5]
ESJVF10-[70-300/0.01]-V[3.5-7.5/0.1]-P[6-9.95/0.01]-C[4-8/0.1]-N[24-290/1]-S[20-50/5]
ESJVF10-[70-300/0.01]-V[3.5-7.5/0.1]-P[6-9.95/0.01]-C[4-8/0.5]-N[24-290/1]-S[20-50/5]
ESNVF4-[50-200/0.01]-V[1.5-2/0.1]-P[3-3.95/0.01]-C[2-2.9/0.1]-N[17-190/1]-S[20-50/1]
ESNVF4.5-[50-200/0.01]-V[1.5-2.5/0.1]-P[3-3.95/0.01]-C[2-2.9/0.1]-N[17-190/1]-S[20-50/1]
ESNVF5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[17-240/1]-S[20-50/1]
ESNVF5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[17-240/1]-S[20-50/1]
ESNVF6-[50-300/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[17-290/1]-S[20-50/1]
ESNVF6.5-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[17-290/1]-S[20-50/1]
ESNVF7-[50-300/0.01]-V[2-5/0.1]-P[4-6.95/0.01]-C[2.5-5.5/0.1]-N[17-290/1]-S[20-50/1]
ESNVF7.5-[50-300/0.01]-V[2-5.5/0.1]-P[4-7.45/0.01]-C[2.5-6/0.1]-N[17-290/1]-S[20-50/1]
ESNVF8-[50-300/0.01]-V[2.5-6/0.1]-P[4-7.95/0.01]-C[3-6.5/0.1]-N[17-290/1]-S[20-50/1]
ESNVF9-[50-300/0.01]-V[2.5-6.9/0.1]-P[4.5-8.95/0.01]-C[3-7.5/0.1]-N[17-290/1]-S[20-50/1]
ESNVF10-[50-300/0.01]-V[2.5-7.9/0.1]-P[4.5-9.95/0.01]-C[3-8.5/0.1]-N[17-290/1]-S[20-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
C (Recess diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 32.5 ~ 3.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.52.5 ~ 450 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952 ~ 42.5 ~ 4.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952 ~ 42.5 ~ 4.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452 ~ 4.52.5 ~ 550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452 ~ 4.52.5 ~ 550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952 ~ 4.52.5 ~ 550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952 ~ 4.52.5 ~ 550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452 ~ 52.5 ~ 5.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452 ~ 52.5 ~ 5.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.53 ~ 670 ~ 30024 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.53 ~ 670 ~ 30024 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)96 ~ 8.953 ~ 6.53.5 ~ 770 ~ 30024 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)96 ~ 8.953 ~ 6.53.5 ~ 770 ~ 30024 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.953.5 ~ 7.54 ~ 870 ~ 30024 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.953.5 ~ 7.54 ~ 870 ~ 30024 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)43 ~ 3.951.5 ~ 22 ~ 2.950 ~ 20017 ~ 19020 ~ 100
1 Piece(s)

12 Days or more

104mm(T4)4.53 ~ 3.951.5 ~ 2.52 ~ 2.950 ~ 20017 ~ 19020 ~ 100
1 Piece(s)

12 Days or more

104mm(T4)53.5 ~ 4.952 ~ 32.5 ~ 3.550 ~ 25017 ~ 24020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)5.53.5 ~ 5.452 ~ 3.52.5 ~ 450 ~ 25017 ~ 24020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)64 ~ 5.952 ~ 42.5 ~ 4.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)6.54 ~ 6.452 ~ 4.52.5 ~ 550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)74 ~ 6.952 ~ 52.5 ~ 5.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)7.54 ~ 7.452 ~ 5.52.5 ~ 650 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)84 ~ 7.952.5 ~ 63 ~ 6.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)94.5 ~ 8.952.5 ~ 6.93 ~ 7.550 ~ 30017 ~ 29020 ~ 50
1 Piece(s)

12 Days or more

104mm(T4)104.5 ~ 9.952.5 ~ 7.93 ~ 8.550 ~ 30017 ~ 29020 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Concentricity ◎0.03 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Shaft diameter tolerance -0.01/-0.02

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.