(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/JIS Head/Free Designation Type-

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/JIS Head/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJF5-[50-300/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-300/1]-S[20-100/5]
ESJF5.5-[50-300/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[16-300/1]-S[20-100/5]
ESJF6-[50-500/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-500/1]-S[20-100/5]
ESJF6-[50-500/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.5]-N[16-500/1]-S[20-100/5]
ESJF6.5-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-150/5]
ESJF6.5-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.5]-N[16-500/1]-S[20-150/5]
ESJF7-[50-500/0.01]-V[2-5/0.1]-P[4-6.95/0.01]-C[2.5-5.5/0.1]-N[16-500/1]-S[20-150/5]
ESJF7-[50-500/0.01]-V[2-5/0.1]-P[4-6.95/0.01]-C[2.5-5.5/0.5]-N[16-500/1]-S[20-150/5]
ESJF7.5-[50-500/0.01]-V[2-5.5/0.1]-P[4-7.45/0.01]-C[2.5-6/0.1]-N[16-500/1]-S[20-150/5]
ESJF7.5-[50-500/0.01]-V[2-5.5/0.1]-P[4-7.45/0.01]-C[2.5-6/0.5]-N[16-500/1]-S[20-150/5]
ESJF8-[70-500/0.01]-V[2.5-6/0.1]-P[5-7.95/0.01]-C[3-6.5/0.1]-N[26-500/1]-S[20-150/5]
ESJF8-[70-500/0.01]-V[2.5-6/0.1]-P[5-7.95/0.01]-C[3-6.5/0.5]-N[26-500/1]-S[20-150/5]
ESJF9-[70-500/0.01]-V[2.5-7/0.1]-P[6-8.95/0.01]-C[3-7.5/0.1]-N[24-490/1]-S[20-150/5]
ESJF9-[70-500/0.01]-V[2.5-7/0.1]-P[6-8.95/0.01]-C[3-7.5/0.5]-N[24-490/1]-S[20-150/5]
ESJF10-[70-500/0.01]-V[2.5-8/0.1]-P[6-9.95/0.01]-C[3-8.5/0.1]-N[24-590/1]-S[20-150/5]
ESJF10-[70-500/0.01]-V[2.5-8/0.1]-P[6-9.95/0.01]-C[3-8.5/0.5]-N[24-590/1]-S[20-150/5]
ESJF10-[500.1-800/0.1]-V[2.5-8/0.1]-P[6-9.95/0.01]-C[3-8.5/0.1]-N[24-590/1]-S[20-150/5]
ESJF10-[500.1-800/0.1]-V[2.5-8/0.1]-P[6-9.95/0.01]-C[3-8.5/0.5]-N[24-590/1]-S[20-150/5]
ESJF12-[70-500/0.01]-V[2.5-10/0.1]-P[7.5-11.95/0.01]-C[3-10.5/0.1]-N[24-600/1]-S[20-150/5]
ESJF12-[70-500/0.01]-V[2.5-10/0.1]-P[7.5-11.95/0.01]-C[3-10.5/0.5]-N[24-600/1]-S[20-150/5]
ESJF12-[500.1-800/0.1]-V[2.5-10/0.1]-P[7.5-11.95/0.01]-C[3-10.5/0.1]-N[24-600/1]-S[20-150/5]
ESJF12-[500.1-800/0.1]-V[2.5-10/0.1]-P[7.5-11.95/0.01]-C[3-10.5/0.5]-N[24-600/1]-S[20-150/5]
ESJF15-[70-500/0.01]-V[2.5-12/0.1]-P[10-14.95/0.01]-C[3-12.5/0.1]-N[23-600/1]-S[20-150/5]
ESJF15-[70-500/0.01]-V[2.5-12/0.1]-P[10-14.95/0.01]-C[3-12.5/0.5]-N[23-600/1]-S[20-150/5]
ESJF15-[500.1-800/0.1]-V[2.5-12/0.1]-P[10-14.95/0.01]-C[3-12.5/0.1]-N[23-600/1]-S[20-150/5]
ESJF15-[500.1-800/0.1]-V[2.5-12/0.1]-P[10-14.95/0.01]-C[3-12.5/0.5]-N[23-600/1]-S[20-150/5]
ESJF16-[100-500/0.01]-V[3-13/0.1]-P[12-15.95/0.01]-C[3.5-13.5/0.1]-N[34-590/1]-S[20-150/5]
ESJF16-[100-500/0.01]-V[3-13/0.1]-P[12-15.95/0.01]-C[3.5-13.5/0.5]-N[34-590/1]-S[20-150/5]
ESJF16-[500.1-800/0.1]-V[3-13/0.1]-P[12-15.95/0.01]-C[3.5-13.5/0.1]-N[34-590/1]-S[20-150/5]
ESJF16-[500.1-800/0.1]-V[3-13/0.1]-P[12-15.95/0.01]-C[3.5-13.5/0.5]-N[34-590/1]-S[20-150/5]
ESJF20-[100-500/0.01]-V[3-16/0.1]-P[14.5-19.95/0.01]-C[3.5-17/0.1]-N[34-590/1]-S[20-150/5]
ESJF20-[100-500/0.01]-V[3-16/0.1]-P[14.5-19.95/0.01]-C[3.5-17/0.5]-N[34-590/1]-S[20-150/5]
ESJF20-[500.1-800/0.1]-V[3-16/0.1]-P[14.5-19.95/0.01]-C[3.5-17/0.1]-N[34-590/1]-S[20-150/5]
ESJF20-[500.1-800/0.1]-V[3-16/0.1]-P[14.5-19.95/0.01]-C[3.5-17/0.5]-N[34-590/1]-S[20-150/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
C (Recess diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 32.5 ~ 3.550 ~ 30016 ~ 30020 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.52.5 ~ 450 ~ 30016 ~ 30020 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)64 ~ 5.952 ~ 42.5 ~ 4.550 ~ 50016 ~ 50020 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)64 ~ 5.952 ~ 42.5 ~ 4.550 ~ 50016 ~ 50020 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)6.54 ~ 6.452 ~ 4.52.5 ~ 550 ~ 50016 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)6.54 ~ 6.452 ~ 4.52.5 ~ 550 ~ 50016 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)74 ~ 6.952 ~ 52.5 ~ 5.550 ~ 50016 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)74 ~ 6.952 ~ 52.5 ~ 5.550 ~ 50016 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)7.54 ~ 7.452 ~ 5.52.5 ~ 650 ~ 50016 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)7.54 ~ 7.452 ~ 5.52.5 ~ 650 ~ 50016 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 63 ~ 6.570 ~ 50026 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 63 ~ 6.570 ~ 50026 ~ 50020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)96 ~ 8.952.5 ~ 73 ~ 7.570 ~ 50024 ~ 49020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)96 ~ 8.952.5 ~ 73 ~ 7.570 ~ 50024 ~ 49020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)106 ~ 9.952.5 ~ 83 ~ 8.570 ~ 50024 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)106 ~ 9.952.5 ~ 83 ~ 8.570 ~ 50024 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)106 ~ 9.952.5 ~ 83 ~ 8.5500.1 ~ 80024 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)106 ~ 9.952.5 ~ 83 ~ 8.5500.1 ~ 80024 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)127.5 ~ 11.952.5 ~ 103 ~ 10.570 ~ 50024 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)127.5 ~ 11.952.5 ~ 103 ~ 10.570 ~ 50024 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)127.5 ~ 11.952.5 ~ 103 ~ 10.5500.1 ~ 80024 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)127.5 ~ 11.952.5 ~ 103 ~ 10.5500.1 ~ 80024 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1510 ~ 14.952.5 ~ 123 ~ 12.570 ~ 50023 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1510 ~ 14.952.5 ~ 123 ~ 12.570 ~ 50023 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1510 ~ 14.952.5 ~ 123 ~ 12.5500.1 ~ 80023 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1510 ~ 14.952.5 ~ 123 ~ 12.5500.1 ~ 80023 ~ 60020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1612 ~ 15.953 ~ 133.5 ~ 13.5100 ~ 50034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1612 ~ 15.953 ~ 133.5 ~ 13.5100 ~ 50034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1612 ~ 15.953 ~ 133.5 ~ 13.5500.1 ~ 80034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)1612 ~ 15.953 ~ 133.5 ~ 13.5500.1 ~ 80034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)2014.5 ~ 19.953 ~ 163.5 ~ 17100 ~ 50034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)2014.5 ~ 19.953 ~ 163.5 ~ 17100 ~ 50034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)2014.5 ~ 19.953 ~ 163.5 ~ 17500.1 ~ 80034 ~ 59020 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)2014.5 ~ 19.953 ~ 163.5 ~ 17500.1 ~ 80034 ~ 59020 ~ 150

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Concentricity ◎0.06 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Shaft diameter tolerance -0.01/-0.02

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.