(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/4mm Head/Free Designation Type-

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/4mm Head/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESNF4-[50-200/0.01]-V[1.5-2/0.1]-P[3-3.95/0.01]-C[2-2.9/0.1]-N[16-220/1]-S[20-100/1]
ESNF4.5-[50-200/0.01]-V[2-2.5/0.1]-P[3.5-4.45/0.01]-C[2.5-3.9/0.1]-N[16-220/1]-S[20-100/1]
ESNF5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-220/1]-S[20-100/1]
ESNF5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[17-240/1]-S[20-100/1]
ESNF6-[50-300/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-270/1]-S[20-100/1]
ESNF6.5-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[17-290/1]-S[20-100/1]
ESNF7-[50-300/0.01]-V[2-5/0.1]-P[4-6.95/0.01]-C[2.5-5.5/0.1]-N[17-290/1]-S[20-100/1]
ESNF7.5-[50-300/0.01]-V[2-5.5/0.1]-P[4-7.45/0.01]-C[2.5-6/0.1]-N[17-290/1]-S[20-100/1]
ESNF8-[50-300/0.01]-V[2.5-6/0.1]-P[4-7.95/0.01]-C[3-6.5/0.1]-N[16-270/1]-S[20-100/1]
ESNF9-[50-300/0.01]-V[2.5-6.9/0.1]-P[4.5-8.95/0.01]-C[3-7.5/0.1]-N[17-290/1]-S[20-100/1]
ESNF10-[50-300/0.01]-V[2.5-7.9/0.1]-P[4.5-9.95/0.01]-C[3-8.5/0.1]-N[17-270/1]-S[20-100/1]
ESNF13-[50-300/0.01]-V[2.5-10.9/0.1]-P[5-12.95/0.01]-C[3-11.5/0.1]-N[17-270/1]-S[20-100/1]
ESNF16-[50-300/0.01]-V[2.5-13/0.1]-P[7-15.95/0.01]-C[3-14.5/0.1]-N[20-270/1]-S[20-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
C (Recess diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

1043 ~ 3.951.5 ~ 22 ~ 2.950 ~ 20016 ~ 22020 ~ 100
1 Piece(s)

10 Days or more

104.53.5 ~ 4.452 ~ 2.52.5 ~ 3.950 ~ 20016 ~ 22020 ~ 100
1 Piece(s)

10 Days or more

1053.5 ~ 4.952 ~ 32.5 ~ 3.550 ~ 25016 ~ 22020 ~ 100
1 Piece(s)

10 Days or more

105.53.5 ~ 5.452 ~ 3.52.5 ~ 450 ~ 25017 ~ 24020 ~ 100
1 Piece(s)

10 Days or more

1064 ~ 5.952 ~ 42.5 ~ 4.550 ~ 30016 ~ 27020 ~ 100
1 Piece(s)

10 Days or more

106.54 ~ 6.452 ~ 4.52.5 ~ 550 ~ 30017 ~ 29020 ~ 100
1 Piece(s)

10 Days or more

1074 ~ 6.952 ~ 52.5 ~ 5.550 ~ 30017 ~ 29020 ~ 100
1 Piece(s)

10 Days or more

107.54 ~ 7.452 ~ 5.52.5 ~ 650 ~ 30017 ~ 29020 ~ 100
1 Piece(s)

10 Days or more

1084 ~ 7.952.5 ~ 63 ~ 6.550 ~ 30016 ~ 27020 ~ 100
1 Piece(s)

10 Days or more

1094.5 ~ 8.952.5 ~ 6.93 ~ 7.550 ~ 30017 ~ 29020 ~ 100
1 Piece(s)

10 Days or more

10104.5 ~ 9.952.5 ~ 7.93 ~ 8.550 ~ 30017 ~ 27020 ~ 100
1 Piece(s)

10 Days or more

10135 ~ 12.952.5 ~ 10.93 ~ 11.550 ~ 30017 ~ 27020 ~ 100
1 Piece(s)

10 Days or more

10167 ~ 15.952.5 ~ 133 ~ 14.550 ~ 30020 ~ 27020 ~ 100

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Head thickness 4mm(T4) Concentricity ◎0.06 Boring method Reaming
Inner dia. tolerance H7 Tapered or not No Shaft diameter tolerance -0.01/-0.02

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.