(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/L Dimension Designation Type-

Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJF-LC8-[100-250/0.01]-V[3-4.5/0.5]-N[50,​60,​80,​100,​120,​150]
ESJF-LC12-[125-300/0.01]-V[5-5.5/0.5]-N[60,​80,​100,​120,​150]
ESJF-LC15-[175-300/0.01]-V[6,​8,​9]-N[80,​100,​120,​150]
ESJF-LC20-[175-300/0.01]-V[11,​12,​15]-N[80,​100,​120,​150]
ESNF-LC4-[100-150/0.01]-V[1.5,​2]-P[3,​3.5]-N[50,​60,​80]
ESNF-LC5-[100-150/0.01]-V[2,​2.5]-P[3.5,​4]-N[50,​60,​80]
ESNF-LC6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-P[4,​4.5,​5]-N[60,​80,​100]
ESNF-LC8-[100-250/0.01]-V[2.5,​3.5,​4,​4.5]-P[4,​5,​5.5,​6,​6.5]-N[60,​80,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

108mm(JIS)8-3 ~ 4.5100 ~ 25050 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)12-5 ~ 5.5125 ~ 30060 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)15-6 ~ 9175 ~ 30080 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)20-11 ~ 15175 ~ 30080 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)43 ~ 3.51.5 ~ 2100 ~ 15050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)53.5 ~ 42 ~ 2.5100 ~ 15050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)64 ~ 52 ~ 3.5100 ~ 25060 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)84 ~ 6.52.5 ~ 4.5100 ~ 25060 ~ 100

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Concentricity ◎0.06 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Shaft diameter tolerance -0.01/-0.02

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.