(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Stepped Ejector Sleeves -SKH51/0.6mm Wall Type-

Precision Stepped Ejector Sleeves -SKH51/0.6mm Wall Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Material: SKH51
•Boring Method: Grinding

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESVBF-[3.5-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVBF-H-[3.5-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVBF-M-[3.5-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE4-[40-225/0.01]-P[3.2-3.9/0.01]-V[0.8-2.7/0.01]-N[20-215/1]-S[1-8/0.5]
ESVFE5-[40-225/0.01]-P[3.2-4.9/0.01]-V[0.8-3.7/0.01]-N[20-215/1]-S[1-11/0.5]
ESVFE6-[40-225/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-215/1]-S[1-23.5/0.5]
ESVFE7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-17/0.5]
ESVFE8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-20/0.5]
ESVFE9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-23/0.5]
ESVFE10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H4-[40-225/0.01]-P[3.2-3.9/0.01]-V[0.8-2.7/0.01]-N[20-215/1]-S[1-13.5/0.5]
ESVFE-H5-[40-225/0.01]-P[3.2-4.9/0.01]-V[0.8-3.7/0.01]-N[20-215/1]-S[1-18.5/0.5]
ESVFE-H6-[40-225/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-215/1]-S[1-23.5/0.5]
ESVFE-H7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-H13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M4-[40-225/0.01]-P[3.2-3.9/0.01]-V[0.8-2.7/0.01]-N[20-215/1]-S[1-13.5/0.5]
ESVFE-M5-[40-225/0.01]-P[3.2-4.9/0.01]-V[0.8-3.7/0.01]-N[20-215/1]-S[1-18.5/0.5]
ESVFE-M6-[40-225/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-215/1]-S[1-23.5/0.5]
ESVFE-M7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVFE-M13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVJBF-[5.1-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVJFE6-[40-225/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-215/1]-S[1-14/0.5]
ESVJFE7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-17/0.5]
ESVJFE8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-20/0.5]
ESVJFE9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-23/0.5]
ESVJFE10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVJFE11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVJFE12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-25/0.5]
ESVJFE13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-25/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
Concentricity Inner dia. tolerance Shaft diameter tolerance L(L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 133.2 ~ 12.90.8 ~ 11.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 133.2 ~ 12.90.8 ~ 11.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 133.2 ~ 12.90.8 ~ 11.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)43.2 ~ 3.90.8 ~ 2.7◎0.005+0.005/00/-0.00540 ~ 22520 ~ 2151 ~ 8
1 Piece(s)

10 Days or more

104mm(T4)53.2 ~ 4.90.8 ~ 3.7◎0.005+0.005/00/-0.00540 ~ 22520 ~ 2151 ~ 11
1 Piece(s)

10 Days or more

104mm(T4)63.2 ~ 5.90.8 ~ 4.7◎0.005+0.005/00/-0.00540 ~ 22520 ~ 2151 ~ 23.5
1 Piece(s)

10 Days or more

104mm(T4)73.2 ~ 6.92 ~ 5.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 17
1 Piece(s)

10 Days or more

104mm(T4)83.2 ~ 7.92 ~ 6.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 20
1 Piece(s)

10 Days or more

104mm(T4)93.2 ~ 8.92 ~ 7.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 23
1 Piece(s)

10 Days or more

104mm(T4)104.85 ~ 9.92 ~ 8.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)115.35 ~ 10.92 ~ 9.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)125.85 ~ 11.92 ~ 10.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)136.35 ~ 12.92 ~ 11.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)43.2 ~ 3.90.8 ~ 2.7◎0.005+0.01/0-0.01/-0.0240 ~ 22520 ~ 2151 ~ 13.5
1 Piece(s)

10 Days or more

104mm(T4)53.2 ~ 4.90.8 ~ 3.7◎0.005+0.01/0-0.01/-0.0240 ~ 22520 ~ 2151 ~ 18.5
1 Piece(s)

10 Days or more

104mm(T4)63.2 ~ 5.90.8 ~ 4.7◎0.005+0.01/0-0.01/-0.0240 ~ 22520 ~ 2151 ~ 23.5
1 Piece(s)

10 Days or more

104mm(T4)73.2 ~ 6.92 ~ 5.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)83.2 ~ 7.92 ~ 6.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)93.2 ~ 8.92 ~ 7.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)104.85 ~ 9.92 ~ 8.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)115.35 ~ 10.92 ~ 9.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)125.85 ~ 11.92 ~ 10.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)136.35 ~ 12.92 ~ 11.7◎0.005+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)43.2 ~ 3.90.8 ~ 2.7◎0.01+0.01/0-0.01/-0.0240 ~ 22520 ~ 2151 ~ 13.5
1 Piece(s)

10 Days or more

104mm(T4)53.2 ~ 4.90.8 ~ 3.7◎0.01+0.01/0-0.01/-0.0240 ~ 22520 ~ 2151 ~ 18.5
1 Piece(s)

10 Days or more

104mm(T4)63.2 ~ 5.90.8 ~ 4.7◎0.01+0.01/0-0.01/-0.0240 ~ 22520 ~ 2151 ~ 23.5
1 Piece(s)

10 Days or more

104mm(T4)73.2 ~ 6.92 ~ 5.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)83.2 ~ 7.92 ~ 6.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)93.2 ~ 8.92 ~ 7.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)104.85 ~ 9.92 ~ 8.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)115.35 ~ 10.92 ~ 9.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)125.85 ~ 11.92 ~ 10.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)136.35 ~ 12.92 ~ 11.7◎0.01+0.01/0-0.01/-0.0240 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

10-5.1 ~ 133.2 ~ 12.90.8 ~ 11.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

106mm(JIS)63.2 ~ 5.90.8 ~ 4.7◎0.005+0.005/00/-0.00540 ~ 22520 ~ 2151 ~ 14
1 Piece(s)

10 Days or more

106mm(JIS)73.2 ~ 6.92 ~ 5.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 17
1 Piece(s)

10 Days or more

108mm(JIS)83.2 ~ 7.92 ~ 6.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 20
1 Piece(s)

10 Days or more

108mm(JIS)93.2 ~ 8.92 ~ 7.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 23
1 Piece(s)

10 Days or more

108mm(JIS)104.85 ~ 9.92 ~ 8.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)115.35 ~ 10.92 ~ 9.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)125.85 ~ 11.92 ~ 10.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)136.35 ~ 12.92 ~ 11.7◎0.005+0.005/00/-0.00540 ~ 25020 ~ 2401 ~ 25

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Boring method Grinding Tapered or not No

Additional Products in this Category

Complementary Products

Tech Support