(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Nipples -Hexagonal Hole Type (For Hexagonal Wrench Installation)-

Hose Nipples -Hexagonal Hole Type (For Hexagonal Wrench Installation)-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hose Nipples -Hexagonal Hole Type (For Hexagonal Wrench Installation)-
  • Hose Nipples -Hexagonal Hole Type (For Hexagonal Wrench Installation)-
  • Hose Nipples -Hexagonal Hole Type (For Hexagonal Wrench Installation)-
  • Hose Nipples -Hexagonal Hole Type (For Hexagonal Wrench Installation)-
  • Volume Discount

•Material: Brass
•Connecting Part: Hose
•Includes Valve: No valve
•Shape: Straight

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPWL1-50
NPWL1-60
NPWL1-70
NPWL1-80
NPWL1-90
NPWL1-100
NPWL1-110
NPWL1-120
NPWL1-130
NPWL1-140
NPWL1-150
NPWL1-160
NPWL1-170
NPWL1-180
NPWL1-190
NPWL1-200
NPWL2-50
NPWL2-60
NPWL2-70
NPWL2-80
NPWL2-90
NPWL2-100
NPWL2-110
NPWL2-120
NPWL2-130
NPWL2-140
NPWL2-150
NPWL2-160
NPWL2-170
NPWL2-180
NPWL2-190
NPWL2-200
NPWN1
NPWN2
NPWN3
NPWNC3
NPWS1
NPWS2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

101/850
1 Piece(s)Available

8 Days or more

101/860
1 Piece(s)Available

8 Days or more

101/870
1 Piece(s)Available

8 Days or more

101/880
1 Piece(s)Available

8 Days or more

101/890
1 Piece(s)Available

8 Days or more

101/8100
1 Piece(s)Available

8 Days or more

101/8110
1 Piece(s)Available

8 Days or more

101/8120
1 Piece(s)Available

8 Days or more

101/8130
1 Piece(s)Available

8 Days or more

101/8140
1 Piece(s)Available

8 Days or more

101/8150
1 Piece(s)Available

8 Days or more

101/8160
1 Piece(s)Available

8 Days or more

101/8170
1 Piece(s)Available

8 Days or more

101/8180
1 Piece(s)Available

8 Days or more

101/8190
1 Piece(s)Available

8 Days or more

101/8200
1 Piece(s)Available

8 Days or more

101/450
1 Piece(s)Available

8 Days or more

101/460
1 Piece(s)Available

8 Days or more

101/470
1 Piece(s)Available

8 Days or more

101/480
1 Piece(s)Available

8 Days or more

101/490
1 Piece(s)Available

8 Days or more

101/4100
1 Piece(s)Available

8 Days or more

101/4110
1 Piece(s)Available

8 Days or more

101/4120
1 Piece(s)Available

8 Days or more

101/4130
1 Piece(s)Available

8 Days or more

101/4140
1 Piece(s)Available

8 Days or more

101/4150
1 Piece(s)Available

8 Days or more

101/4160
1 Piece(s)Available

8 Days or more

101/4170
1 Piece(s)Available

8 Days or more

101/4180
1 Piece(s)Available

8 Days or more

101/4190
1 Piece(s)Available

8 Days or more

101/4200
1 Piece(s)Available

8 Days or more

101/834.5
1 Piece(s)Available

8 Days or more

101/436.5
1 Piece(s)Available

8 Days or more

103/846
1 Piece(s)Available

8 Days or more

103/840.5
1 Piece(s)Available

8 Days or more

101/828.5
1 Piece(s)Available

8 Days or more

101/431.5

Loading...

  1. 1
 

Basic Information

Material Brass Connecting parts Hose With/without valve No valve
Shape Straight Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.