(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Couplers For Cooling Pipe -Sockets- (KHSF2)

High Couplers For Cooling Pipe -Sockets- KHSF2

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Couplers For Cooling Pipe -Sockets-
  • High Couplers For Cooling Pipe -Sockets-
  • High Couplers For Cooling Pipe -Sockets-
  • Volume Discount

•Material: Brass
•Includes Valve: No valve
•Shape: Straight
•Spanner Installation Section
•Rc/(PT) (Nominal): 1/4

High Couplers For Cooling Pipe -Sockets-:Related Image
High Couplers For Cooling Pipe -Sockets-:Related Image
Matching Plugs: Click here
Brass C3604(C36000)(CU-ZN)

High Couplers For Cooling Pipe -Sockets-:Related Image
High Couplers For Cooling Pipe -Sockets-:Related Image
Matching Plugs: Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B0203 tapered thread for tubing R (PT)

High Couplers For Cooling Pipe -Sockets-:Related Image
High Couplers For Cooling Pipe -Sockets-:Related Image
Matching Plugs: Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B0203 tapered thread for tubing Rc (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KHSF2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Heat proof R/(PT)
(Nominal)
Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

10Male thread80℃-1/4-49.5

Loading...

  1. 1

Specifications

High Couplers For Cooling Pipe -Sockets-:Related Image
•Dimension Table
Matching
Plug
Plug connection partsLd1Allen side
B
For hoseTapered male thread
R (PT)
ℓ1Tapered female thread
Rc(PT)
TPart Number
Hole diameter VDaETypeNo.
Mold Coupler Series
Plug tip diameter
V=10.9
10.925.472.5521930----
For hose
KHSH
F120-KHSH
2
76.57.511.3343
55.57--1/413--
For female screw joint
KHSM
F120-KHSM
2
56.583/8143
49.5-----1/413
For male screw joint
KHSF
F120KHSF
2
Matching Plug: MiSUMi's Mold Couplers KHPM•JPLH•JPL•LJPL•KHPH•KHPF•JPHL•JPHLM Click here
                         Nitto's Mold Couplers □□PM•□□PH•□□PF
Matching Joint Plug Connections Click here   Guide for Sockets Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
Keep water temperature under the allowable temperature.   Note when above plug is embedded into the mold, it may be unable to remove the socket.
No automatic open/close valve on the plug side of high couplers for cooling pipe. Please confirm the hydraulic pressure and water temperature before removing the socket.Please be careful especially when the water temperature is high.
 

Basic Information

Material Brass With/without valve No valve Shape Straight
Spanner installation section Yes

Please check the type/dimensions/specifications of the part KHSF2 in the High Couplers For Cooling Pipe -Sockets- series.

Products like this...

Part Number
F120-KHSH3
F120-KHSM2
F120-KHSM3
KHSH2
KHSH3
KHSM2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Heat proof R/(PT)
(Nominal)
Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

10Hose120℃--7.576.5
1 Piece(s)Available

8 Days or more

10Female thread120℃--755.5
1 Piece(s)Available

8 Days or more

10Female thread120℃--856.5
1 Piece(s)Available

8 Days or more

10Hose80℃--572.5
1 Piece(s)Available

8 Days or more

10Hose80℃--7.576.5
1 Piece(s)Available

8 Days or more

10Female thread80℃1/4-755.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.