(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers -Sockets-

Mold Couplers -Sockets-

Click this image to zoom it.

  • Mold Couplers -Sockets-
  • Mold Couplers -Sockets-
  • Mold Couplers -Sockets-
  • Mold Couplers -Sockets-
  • Mold Couplers -Sockets-

Part Number

Configured Part Number is shown.

For hose
KSH (Heat-resistant 80°C•Standard)
KTSH(Heat-resistant 80°C•No valve)
F120-KSH
(Heat-resistant 120°C•Standard)
MOLD  COUPLERS  -SOCKETS-:Related Image
Brass C3604(C36000)(CU-ZN)
For hose
(Ball lock type)
F120-KTSHBL
(Heat-resistant 120°C•No valve)
MOLD  COUPLERS  -SOCKETS-:Related Image
Brass C3604(C36000)(CU-ZN)
For hose
(L-Shaped)
F120-KSHL
(Heat-resistant 120°C•Standard)
MOLD  COUPLERS  -SOCKETS-:Related Image
Brass C3604(C36000)(CU-ZN)
Female screw reception type
KSM(Heat-resistant 80°C•Standard)
KTSM(Heat-resistant 80°C•No valve)
F120-KSM
(Heat-resistant 120°C•Standard)
MOLD  COUPLERS  -SOCKETS-:Related Image
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)
Male screw reception type
KFF (Heat-resistant 80°C•Standard)
KTFF(Heat-resistant 80°C•No valve)
F120-KFF
(Heat-resistant 120°C•Standard)
MOLD  COUPLERS  -SOCKETS-:Related Image
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing Rc (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
F120-KFF2
F120-KSH2
F120-KSH3
F120-KSHL2
F120-KSHL3
F120-KSM2
F120-KSM3
F120-KTSHBL2
F120-KTSHBL3
KFF2
KSH2
KSH3
KSM2
KSM3
KTFF2
KTSH2
KTSH3
KTSM2
KTSM3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Heat proof With/without valve Shape Spanner installation section R/(PT)
(Nominal)
Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

10Male thread120℃StandardStraightYes-1/4-46.5
1 Piece(s)Available

8 Days or more

10Hose120℃StandardStraightYes--567
1 Piece(s)Available

8 Days or more

10Hose120℃StandardStraightYes--759
1 Piece(s)Available

8 Days or more

10Hose120℃StandardL-shapedNo--543
1 Piece(s)Available

8 Days or more

10Hose120℃StandardL-shapedNo--743
1 Piece(s)Available

8 Days or more

10Female thread120℃StandardStraightYes1/4-651
1 Piece(s)Available

8 Days or more

10Female thread120℃StandardStraightYes3/8-652
1 Piece(s)Available

8 Days or more

10Hose120℃No valveStraightYes--567
1 Piece(s)Available

8 Days or more

10Hose120℃No valveStraightYes--759
1 Piece(s)Available

8 Days or more

10Male thread80℃StandardStraightYes-1/4-46.5
1 Piece(s)Available

8 Days or more

10Hose80℃StandardStraightYes--567
1 Piece(s)Available

8 Days or more

10Hose80℃StandardStraightYes--759
1 Piece(s)Available

8 Days or more

10Female thread80℃StandardStraightYes1/4-651
1 Piece(s)Available

8 Days or more

10Female thread80℃StandardStraightYes3/8-652
1 Piece(s)Available

Same day

Stock

10Male thread80℃No valveStraightYes-1/4-46.5
1 Piece(s)Available

8 Days or more

10Hose80℃No valveStraightYes--567
1 Piece(s)Available

8 Days or more

10Hose80℃No valveStraightYes--759
1 Piece(s)Available

8 Days or more

10Female thread80℃No valveStraightYes1/4-651
1 Piece(s)Available

8 Days or more

10Female thread80℃No valveStraightYes3/8-652
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Heat proof With/without valve Shape Spanner installation section R/(PT)
(Nominal)
Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)

Loading...

  1. 1

Specifications

MOLD  COUPLERS  -SOCKETS-:Related Image
•Dimension Table
Matching
Plug
Plug connection partsLd1Allen side
B
For hoseTapered male thread R (PT)ℓ1Tapered female thread
Rc (PT)
TPart Number
Hole diameter VdDANaE
TypeNo.
Mold Coupler
Series
Plug tip diameter
V=8
Common to all sizes
818.5212916.867517829----
For hose
KSH
KTSH
F120-KSH
2
59712213
818.5212916.867517829----
For hose
(Ball lock type)
F120-KTSHBL
2
59712213
818.5212916.8435-832----
For hose
(L-Shaped)
F120-KSHL
2
7123
818.5212916.851617--1/413--
Female screw reception type
KSM
KTSM
F120-KSM
2
52193/8143
818.5212916.846.5-17----1/414.5
Male screw reception type
KFF
KTFF
F120-KFF
2
Matching Plug: MiSUMi's Mold Couplers KPM•JPSH•JPS•LJPS•LJPSH•KPH•KPP•LSP•LSPM
                         Nitto's Mold Couplers K□□PM(Ex. K01PM)•K□□PH(Ex. K01PH)•K□□PF
Matching Joint Plug Connections Click here   Guide for Sockets Click here   Use in normal pressure 980kPa (10kgf/cm2) or lower. Keep water temperature under the allowable temperature.
For KTSH, KTSM, KTFF and F120-KTSHBL, there is no automatic open/close valve. Please confirm the hydraulic pressure and water temperature before removing the socket.

Basic Information

Material Brass

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.