(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Stainless Steel
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight
•Type: Tap hole type
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SF120-TSF2 |
SF120-TSF3 |
SF120-TSF4 |
SF120-TSH2 |
SF120-TSH3 |
SF120-TSH4 |
Part Number |
---|
Loading...
Matching Plug | Plug connection parts | SF120-TSH | SF120-TSF | Part Number | |||||||||
Hole diameter V | N | D1 | L | d1 | Application Hoses | For hose | L | Allen side B | Tapered female thread Rc (PT) | Type | No. | ||
a | E | ||||||||||||
TSP couplers Tip diameter V=11 | 11 | 17 | 24 | 55 | 5 | 1/4 | 8 | 29 | 32 | 19 | 1/4 | SF120-TSH (Stainless steel) SF120-TSF (Stainless steel) | 2 |
TSP couplers Tip diameter V=14 | 14 | 17.5 | 28 | 62 | 7 | 3/8 | 11 | 32 | 35 | 23 | 3/8 | 3 | |
TSP couplers Tip diameter V=19 | 19 | 20 | 35 | 74 | 10 | 1/2 | 15 | 39 | 42 | 29 | 1/2 | 4 |
Matching Sockets | To be connected to a socket | Int. Dia. d1 | SF120-TPM | SF120-TPF | Part Number | |||||||
V | ℓ | L | Allen side B | Tapered male thread R(PT) | ℓ1 | L | Allen side B | Tapered female thread Rc(PT) | Type | No. | ||
TSP couplers Tip diameter V=11 | 11 | 18 | 6.5 | 38 | 17 | 1/4 | 13 | 34 | 17 | 1/4 | SF120-TPM (Stainless steel) SF120-TPF (Stainless steel) | 2 |
TSP couplers Tip diameter V=14 | 14 | 21 | 10 | 43 | 19 | 3/8 | 13 | 38 | 21 | 3/8 | 3 | |
TSP couplers Tip diameter V=19 | 19 | 24 | 13 | 52 | 22 | 1/2 | 17 | 45 | 29 | 1/2 | 4 |
Material | Stainless Steel | Heat proof | 120℃ | With/without valve | No valve |
---|---|---|---|---|---|
Shape | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy