(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Flow Mold Couplers -Sockets/Hose Attachment Type-

Large Flow Mold Couplers -Sockets/Hose Attachment Type-

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Connecting Part: Hose
•Heat Proof: 80℃
•Shape: Straight
•Spanner Installation Section

Part Number

Configured Part Number is shown.

LARGE  FLOW  MOLD  COUPLERS  -SOCKETS/HOSE  ATTACHMENT  TYPE-:Related Image
Please note that large flow mold coupler is not applicable to normal mold coupler.
Use large flow mold coupler matching with the diameter size of socket and plug.
Brass C3604(C36000)(CU-ZN)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
K3-KSH3
K3-KSH4
K4-KSH4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without valve d/d1 (Inner diameter)
(mm)
Plug connector diameter
(mm)
1 Piece(s)Available

8 Days or more

10Standard711.5
1 Piece(s)Available

8 Days or more

10Standard1011.5
1 Piece(s)Available

8 Days or more

10No valve1015.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without valve d/d1 (Inner diameter)
(mm)
Plug connector diameter
(mm)

Loading...

  1. 1

Specifications

LARGE  FLOW  MOLD  COUPLERS  -SOCKETS/HOSE  ATTACHMENT  TYPE-:Related Image
•Dimension Table
Matching
Plug
Plug connection partsLd1Allen side
B
For hosePart Number
Hole diameter VD1aETypeNo.
Tip diameter V=11.511.524657211221K3-KSH3
6710154
Tip diameter V=15.415.4328210291523K4-KSH4
Matching Plug: MiSUMi's large flow mold couplers K3−KPM(Ex. K3−KPM2)•K4−KPM•K3−JPSH(Ex. K3−JPSH2) Following Click here
                         Nitto’s large flow mold couplers K3−□□PM(Ex. K3−03PM)•K4−□□PM
Matching Joint Plug Connections Click here   Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.   Keep water temperature under 80°C.
Please note that matching plug of K3-KSH is V=11.5 and that of K4-KSH is different by V=15.4.
Please note that large flow mold coupler is not compatible to normal mold coupler.
 

Basic Information

Material Brass Connecting parts Hose Heat proof 80℃
Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.