(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSP Couplers For Cooling -For Pressure-Resistant Hose Insertion/Sockets-

TSP Couplers For Cooling -For Pressure-Resistant Hose Insertion/Sockets-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass + Nickel plated
•Material: Brass
•Connecting Part: Hose
•Connecting Part: Hose
•Heat Proof: 60℃

Brass C3604(C36000)(CU-ZN)
TSP  COUPLERS  FOR  COOLING  -FOR  PRESSURE-RESISTANT  HOSE  INSERTION/SOCKETS�PLUGS-:Related Image
 
PlugNo.Part Number of matching sockets
MH-TSPN9MH-TSPS9, F120-TSH3, F120-TSF3
12MH-TSPS12, 15F120-TSH4, F120-TSF4
15MH-TSPS15, F120-TSH4, F120-TSF4
19MH-TSPS19
(1)Socket body and (2)Metal fittings for hose attachment can be detached and attached.

Brass C3604(C36000)(CU-ZN)
Nitrile rubber (Heat resistance temperature: −20~80°C)

TSP  COUPLERS  FOR  COOLING  -FOR  PRESSURE-RESISTANT  HOSE  INSERTION/SOCKETS�PLUGS-:Related Image
 
SocketNo.Part Number of matching plugs
MH-TSPS9MH-TSPN9, F120-TPM3, F120-TPF3
12MH-TSPN12, 15F120-TPM4, F120-TPM4
15MH-TSPN12, 15, F120-TPM4, F120-TPF4
19MH-TSPN19
(1)Socket body and (2)Metal fittings for hose attachment can be detached and attached.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MH-TSPS9
MH-TSPS12
MH-TSPS15
MH-TSPS19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable hose outer diameter
(mm)
Applicable hose inner diameter
(mm)
1 Piece(s)Available

8 Days or more

10159
1 Piece(s)Available

8 Days or more

101812
1 Piece(s)Available

8 Days or more

102215
1 Piece(s)Available

8 Days or more

102619

Loading...

  1. 1

Specifications

TSP  COUPLERS  FOR  COOLING  -FOR  PRESSURE-RESISTANT  HOSE  INSERTION/SOCKETS�PLUGS-:Related Image
•Dimension Table
Applicable hoseB1B2Wall thickness
(mm)
VLPart Number
Internal diameterExternal diameterTypeNo.
91523243±0.38.55221MH-TSPN9
1218272711602412
152230303.5±0.3513682415
1926353517762819
 
Applicable hoseB1B2Wall thickness
(mm)
DVLPart Number
Internal diameterExternal diameterTypeNo.
91523243±0.3288.554MH-TSPS9
1218292735116212
152230303.5±0.35351370.515
1926383545178119
 

Basic Information

Material Brass Connecting parts Hose Heat proof 80℃
With/without valve No valve Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.