(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Heel Guide Rails -Free Designation Type-

Double Heel Guide Rails -Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FGTMF2M15-[15-20/1]-[40-100/5]-S[1-18/1]-U[0.5-7/0.5]-A[6-94/0.5]-B[16-94/0.5]
FGTMF2M18-[15-30/1]-[40-100/5]-S[1-28/1]-U[0.5-8.5/0.5]-A[7-93/0.5]-B[18.5-93/0.5]
FGTMF2M22-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-10.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]
FGTMF2M26-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-12.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]
FGTMF2M32-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-15.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]
FGTMF2M38-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-18.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]
FGTMF3M15-[15-20/1]-[40-100/5]-S[1-18/1]-U[0.5-7/0.5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]
FGTMF3M18-[15-30/1]-[40-100/5]-S[1-28/1]-U[0.5-8.5/0.5]-A[7-93/0.5]-B[18.5-93/0.5]-C[30-93/0.5]
FGTMF3M22-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-10.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]
FGTMF3M26-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-12.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]
FGTMF3M32-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-15.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]
FGTMF3M38-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-18.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]
FGTMF4M15-[15-20/1]-[40-100/5]-S[1-18/1]-U[0.5-7/0.5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]-D[36-94/0.5]
FGTMF4M18-[15-30/1]-[40-100/5]-S[1-28/1]-U[0.5-8.5/0.5]-A[7-93/0.5]-B[18.5-93/0.5]-C[30-93/0.5]-D[41.5-93/0.5]
FGTMF4M22-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-10.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]-D[46.5-142.5/0.5]
FGTMF4M26-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-12.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]-D[46.5-142.5/0.5]
FGTMF4M32-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-15.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]-D[67.5-189.5/0.5]
FGTMF4M38-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-18.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]-D[67.5-189.5/0.5]
FGTSF2M15-[15-20/1]-[40-100/5]-S[1-18/1]-U[0.5-7/0.5]-A[6-94/0.5]-B[16-94/0.5]
FGTSF2M18-[15-30/1]-[40-100/5]-S[1-28/1]-U[0.5-8.5/0.5]-A[7-93/0.5]-B[18.5-93/0.5]
FGTSF2M22-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-10.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]
FGTSF2M26-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-12.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]
FGTSF2M32-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-15.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]
FGTSF2M38-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-18.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]
FGTSF3M15-[15-20/1]-[40-100/5]-S[1-18/1]-U[0.5-7/0.5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]
FGTSF3M18-[15-30/1]-[40-100/5]-S[1-28/1]-U[0.5-8.5/0.5]-A[7-93/0.5]-B[18.5-93/0.5]-C[30-93/0.5]
FGTSF3M22-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-10.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]
FGTSF3M26-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-12.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]
FGTSF3M32-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-15.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]
FGTSF3M38-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-18.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]
FGTSF4M15-[15-20/1]-[40-100/5]-S[1-18/1]-U[0.5-7/0.5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]-D[36-94/0.5]
FGTSF4M18-[15-30/1]-[40-100/5]-S[1-28/1]-U[0.5-8.5/0.5]-A[7-93/0.5]-B[18.5-93/0.5]-C[30-93/0.5]-D[41.5-93/0.5]
FGTSF4M22-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-10.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]-D[46.5-142.5/0.5]
FGTSF4M26-[20-40/1]-[40-150/5]-S[1-38/1]-U[0.5-12.5/0.5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]-D[46.5-142.5/0.5]
FGTSF4M32-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-15.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]-D[67.5-189.5/0.5]
FGTSF4M38-[25-50/1]-[50-200/5]-S[1-48/1]-U[0.5-18.5/0.5]-A[10.5-189.5/0.5]-B[29.5-189.5/0.5]-C[48.5-189.5/0.5]-D[67.5-189.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
U (Heel width)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
D (Bolt hole pitch)
(mm)
1 Piece(s)

10 Days or more

10HPM2T1515 ~ 2040 ~ 1001 ~ 180.5 ~ 726 ~ 9416 ~ 94--
1 Piece(s)

10 Days or more

10HPM2T1815 ~ 3040 ~ 1001 ~ 280.5 ~ 8.527 ~ 9318.5 ~ 93--
1 Piece(s)

10 Days or more

10HPM2T2220 ~ 4040 ~ 1501 ~ 380.5 ~ 10.527.5 ~ 142.520.5 ~ 142.5--
1 Piece(s)

10 Days or more

10HPM2T2620 ~ 4040 ~ 1501 ~ 380.5 ~ 12.527.5 ~ 142.520.5 ~ 142.5--
1 Piece(s)

10 Days or more

10HPM2T3225 ~ 5050 ~ 2001 ~ 480.5 ~ 15.5210.5 ~ 189.529.5 ~ 189.5--
1 Piece(s)

10 Days or more

10HPM2T3825 ~ 5050 ~ 2001 ~ 480.5 ~ 18.5210.5 ~ 189.529.5 ~ 189.5--
1 Piece(s)

10 Days or more

10HPM2T1515 ~ 2040 ~ 1001 ~ 180.5 ~ 736 ~ 9416 ~ 9426 ~ 94-
1 Piece(s)

10 Days or more

10HPM2T1815 ~ 3040 ~ 1001 ~ 280.5 ~ 8.537 ~ 9318.5 ~ 9330 ~ 93-
1 Piece(s)

10 Days or more

10HPM2T2220 ~ 4040 ~ 1501 ~ 380.5 ~ 10.537.5 ~ 142.520.5 ~ 142.533.5 ~ 142.5-
1 Piece(s)

10 Days or more

10HPM2T2620 ~ 4040 ~ 1501 ~ 380.5 ~ 12.537.5 ~ 142.520.5 ~ 142.533.5 ~ 142.5-
1 Piece(s)

10 Days or more

10HPM2T3225 ~ 5050 ~ 2001 ~ 480.5 ~ 15.5310.5 ~ 189.529.5 ~ 189.548.5 ~ 189.5-
1 Piece(s)

10 Days or more

10HPM2T3825 ~ 5050 ~ 2001 ~ 480.5 ~ 18.5310.5 ~ 189.529.5 ~ 189.548.5 ~ 189.5-
1 Piece(s)

10 Days or more

10HPM2T1515 ~ 2040 ~ 1001 ~ 180.5 ~ 746 ~ 9416 ~ 9426 ~ 9436 ~ 94
1 Piece(s)

10 Days or more

10HPM2T1815 ~ 3040 ~ 1001 ~ 280.5 ~ 8.547 ~ 9318.5 ~ 9330 ~ 9341.5 ~ 93
1 Piece(s)

10 Days or more

10HPM2T2220 ~ 4040 ~ 1501 ~ 380.5 ~ 10.547.5 ~ 142.520.5 ~ 142.533.5 ~ 142.546.5 ~ 142.5
1 Piece(s)

10 Days or more

10HPM2T2620 ~ 4040 ~ 1501 ~ 380.5 ~ 12.547.5 ~ 142.520.5 ~ 142.533.5 ~ 142.546.5 ~ 142.5
1 Piece(s)

10 Days or more

10HPM2T3225 ~ 5050 ~ 2001 ~ 480.5 ~ 15.5410.5 ~ 189.529.5 ~ 189.548.5 ~ 189.567.5 ~ 189.5
1 Piece(s)

10 Days or more

10HPM2T3825 ~ 5050 ~ 2001 ~ 480.5 ~ 18.5410.5 ~ 189.529.5 ~ 189.548.5 ~ 189.567.5 ~ 189.5
1 Piece(s)

14 Days or more

10SKS31515 ~ 2040 ~ 1001 ~ 180.5 ~ 726 ~ 9416 ~ 94--
1 Piece(s)

14 Days or more

10SKS31815 ~ 3040 ~ 1001 ~ 280.5 ~ 8.527 ~ 9318.5 ~ 93--
1 Piece(s)

14 Days or more

10SKS32220 ~ 4040 ~ 1501 ~ 380.5 ~ 10.527.5 ~ 142.520.5 ~ 142.5--
1 Piece(s)

14 Days or more

10SKS32620 ~ 4040 ~ 1501 ~ 380.5 ~ 12.527.5 ~ 142.520.5 ~ 142.5--
1 Piece(s)

14 Days or more

10SKS33225 ~ 5050 ~ 2001 ~ 480.5 ~ 15.5210.5 ~ 189.529.5 ~ 189.5--
1 Piece(s)

14 Days or more

10SKS33825 ~ 5050 ~ 2001 ~ 480.5 ~ 18.5210.5 ~ 189.529.5 ~ 189.5--
1 Piece(s)

14 Days or more

10SKS31515 ~ 2040 ~ 1001 ~ 180.5 ~ 736 ~ 9416 ~ 9426 ~ 94-
1 Piece(s)

14 Days or more

10SKS31815 ~ 3040 ~ 1001 ~ 280.5 ~ 8.537 ~ 9318.5 ~ 9330 ~ 93-
1 Piece(s)

14 Days or more

10SKS32220 ~ 4040 ~ 1501 ~ 380.5 ~ 10.537.5 ~ 142.520.5 ~ 142.533.5 ~ 142.5-
1 Piece(s)

14 Days or more

10SKS32620 ~ 4040 ~ 1501 ~ 380.5 ~ 12.537.5 ~ 142.520.5 ~ 142.533.5 ~ 142.5-
1 Piece(s)

14 Days or more

10SKS33225 ~ 5050 ~ 2001 ~ 480.5 ~ 15.5310.5 ~ 189.529.5 ~ 189.548.5 ~ 189.5-
1 Piece(s)

14 Days or more

10SKS33825 ~ 5050 ~ 2001 ~ 480.5 ~ 18.5310.5 ~ 189.529.5 ~ 189.548.5 ~ 189.5-
1 Piece(s)

14 Days or more

10SKS31515 ~ 2040 ~ 1001 ~ 180.5 ~ 746 ~ 9416 ~ 9426 ~ 9436 ~ 94
1 Piece(s)

14 Days or more

10SKS31815 ~ 3040 ~ 1001 ~ 280.5 ~ 8.547 ~ 9318.5 ~ 9330 ~ 9341.5 ~ 93
1 Piece(s)

14 Days or more

10SKS32220 ~ 4040 ~ 1501 ~ 380.5 ~ 10.547.5 ~ 142.520.5 ~ 142.533.5 ~ 142.546.5 ~ 142.5
1 Piece(s)

14 Days or more

10SKS32620 ~ 4040 ~ 1501 ~ 380.5 ~ 12.547.5 ~ 142.520.5 ~ 142.533.5 ~ 142.546.5 ~ 142.5
1 Piece(s)

14 Days or more

10SKS33225 ~ 5050 ~ 2001 ~ 480.5 ~ 15.5410.5 ~ 189.529.5 ~ 189.548.5 ~ 189.567.5 ~ 189.5
1 Piece(s)

14 Days or more

10SKS33825 ~ 5050 ~ 2001 ~ 480.5 ~ 18.5410.5 ~ 189.529.5 ~ 189.548.5 ~ 189.567.5 ~ 189.5

Loading...

  1. 1
 

Basic Information

Product type Guide rails Heel No groove Oil groove Non-oil groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.