(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Rails -L Dimension Designation Type-

Center Rails -L Dimension Designation Type-

Click this image to zoom it.

  • Center Rails -L Dimension Designation Type-
  • Center Rails -L Dimension Designation Type-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGRM12-10-100-A[6-19/0.5]
CGRM12-10-[40-95/5]-A[6-19/0.5]
CGRM12-15-100-A[6-19/0.5]
CGRM12-15-[40-95/5]-A[6-19/0.5]
CGRM15-15-100-A[6-19/0.5]
CGRM15-15-[40-95/5]-A[6-19/0.5]
CGRM15-20-100-A[6-19/0.5]
CGRM15-20-[40-95/5]-A[6-19/0.5]
CGRM20-15-100-A[8-42/0.5]
CGRM20-15-[40-150/5]-A[8-42/0.5]
CGRM20-20-[40-150/5]-A[8-42/0.5]
CGRM20-25-[40-150/5]-A[8-42/0.5]
CGRS12-10-100-A[6-19/0.5]
CGRS12-10-[40-95/5]-A[6-19/0.5]
CGRS12-15-100-A[6-19/0.5]
CGRS12-15-[40-95/5]-A[6-19/0.5]
CGRS15-15-100-A[6-19/0.5]
CGRS15-15-[40-95/5]-A[6-19/0.5]
CGRS15-20-100-A[6-19/0.5]
CGRS15-20-[40-95/5]-A[6-19/0.5]
CGRS20-15-100-A[8-42/0.5]
CGRS20-15-[40-150/5]-A[8-42/0.5]
CGRS20-20-[40-150/5]-A[8-42/0.5]
CGRS20-25-[40-150/5]-A[8-42/0.5]
CGRSM12-10-[40-100/5]-A[6-19/0.5]
CGRSM12-15-[40-100/5]-A[6-19/0.5]
CGRSM15-15-[40-100/5]-A[6-19/0.5]
CGRSM15-20-[40-100/5]-A[6-19/0.5]
CGRSM20-15-[40-150/5]-A[8-42/0.5]
CGRSM20-20-[40-150/5]-A[8-42/0.5]
CGRSM20-25-[40-150/5]-A[8-42/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
A (Bolt hole pitch)
(mm)
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12101006 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove121040 ~ 956 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12151006 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove121540 ~ 956 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove15151006 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove151540 ~ 956 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove15201006 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove152040 ~ 956 ~ 19
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove20151008 ~ 42
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove201540 ~ 1508 ~ 42
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove202040 ~ 1508 ~ 42
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove202540 ~ 1508 ~ 42
1 Piece(s)

12 Days or more

10SKS3Non-oil groove12101006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove121040 ~ 956 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove12151006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove121540 ~ 956 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove15151006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove151540 ~ 956 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove15201006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove152040 ~ 956 ~ 19
1 Piece(s)

12 Days or more

10SKS3Non-oil groove20151008 ~ 42
1 Piece(s)

12 Days or more

10SKS3Non-oil groove201540 ~ 1508 ~ 42
1 Piece(s)

12 Days or more

10SKS3Non-oil groove202040 ~ 1508 ~ 42
1 Piece(s)

12 Days or more

10SKS3Non-oil groove202540 ~ 1508 ~ 42
1 Piece(s)

12 Days or more

10SKS3Oil groove121040 ~ 1006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Oil groove121540 ~ 1006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Oil groove151540 ~ 1006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Oil groove152040 ~ 1006 ~ 19
1 Piece(s)

12 Days or more

10SKS3Oil groove201540 ~ 1508 ~ 42
1 Piece(s)

12 Days or more

10SKS3Oil groove202040 ~ 1508 ~ 42
1 Piece(s)

12 Days or more

10SKS3Oil groove202540 ~ 1508 ~ 42

Loading...

  1. 1
 

Basic Information

Product type Center rails Heel No groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.