(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Rails -Standard Type-

Center Rails -Standard Type-

Click this image to zoom it.

  • Center Rails -Standard Type-
  • Center Rails -Standard Type-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGM12-10-[40-100/10]
CGM15-15-[40-100/10]
CGM20-15-[50-110/10]
CGM20-20-[120-150/10]
CGS12-10-[40-100/10]
CGS15-15-[40-100/10]
CGS20-15-[50-110/10]
CGS20-20-[120-150/10]
CGSM12-10-[40-100/10]
CGSM15-15-[40-100/10]
CGSM20-15-[50-110/10]
CGSM20-20-[120-150/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove121040 ~ 100
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove151540 ~ 100
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove201550 ~ 110
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2020120 ~ 150
1 Piece(s)

18 Days or more

10SKS3Non-oil groove121040 ~ 100
1 Piece(s)

18 Days or more

10SKS3Non-oil groove151540 ~ 100
1 Piece(s)

18 Days or more

10SKS3Non-oil groove201550 ~ 110
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2020120 ~ 150
1 Piece(s)

18 Days or more

10SKS3Oil groove121040 ~ 100
1 Piece(s)

18 Days or more

10SKS3Oil groove151540 ~ 100
1 Piece(s)

18 Days or more

10SKS3Oil groove201550 ~ 110
1 Piece(s)

18 Days or more

10SKS3Oil groove2020120 ~ 150

Loading...

  1. 1
 

Basic Information

Product type Center rails Heel No groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.