(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heel Guide Rails -V Dimension Standard Type (Heel Height 5mm/8mm) -

Heel Guide Rails -V Dimension Standard Type (Heel Height 5mm/8mm) -

Click this image to zoom it.

•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR5MV12.5-[12.5,​15,​20]-[40-80/10]
GR5MV15-[15-25/5]-[40-100/10]
GR5SV12.5-[12.5,​15,​20]-[40-80/10]
GR5SV15-[15-25/5]-[40-100/10]
GR8MV15-[15-25/5]-[40-100/10]
GR8MV20-[20-30/5]-[60-120/10]
GR8SV15-[15-25/5]-[40-100/10]
GR8SV20-[20-30/5]-[60-120/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
1 Piece(s)

12 Days or more

10HPM2T12.512.5 ~ 2040 ~ 805
1 Piece(s)

12 Days or more

10HPM2T1515 ~ 2540 ~ 1005
1 Piece(s)

18 Days or more

10SKS312.512.5 ~ 2040 ~ 805
1 Piece(s)

18 Days or more

10SKS31515 ~ 2540 ~ 1005
1 Piece(s)

12 Days or more

10HPM2T1515 ~ 2540 ~ 1008
1 Piece(s)

12 Days or more

10HPM2T2020 ~ 3060 ~ 1208
1 Piece(s)

18 Days or more

10SKS31515 ~ 2540 ~ 1008
1 Piece(s)

18 Days or more

10SKS32020 ~ 3060 ~ 1208

Loading...

  1. 1
 

Basic Information

Product type Guide rails Heel No groove Oil groove Non-oil groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.