(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Core Pins With Tip Processed

Block Core Pins With Tip Processed

Click this image to zoom it.

Move the mouse over the image to zoom

•Includes Flange
•R-chamfered Position: Not R-chamfered
•Number Of Engraving Characters: Without engraving characters

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCSA1A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA1B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA2A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA2B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-19.99/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA3A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA4A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA5A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA6A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA7A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA8A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA9A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA10A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA11A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSA12A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-20/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH1A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH1B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH2A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH2B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-15.01/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH3A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH4A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH5A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH6A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH7A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH8A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH9A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH10A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH11A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSH12A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-20/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN1A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN1B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN2A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN2B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-15.01/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN3A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN4A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN5A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN6A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN7A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN8A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN9A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN10A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN11A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSN12A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-20/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR1A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR1B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR2A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR2B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-15.01/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR3A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR4A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR5A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR6A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR7A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR8A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR9A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR10A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR11A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSR12A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-20/0.01]-E[0.5-20/0.01]-A[0.5-20/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSV1A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSV1B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSV2A-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-V[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
BCSV2B-[20-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-N[10-70/0.01]-J[0.5-15.01/0.01]-E[0.5-20/0.01]-H[4,​6]-F[0,​90,​180,​270]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip shape F (Flange position)
(°)
Hardness W (External shape)
(mm)
A (Tip shape)
(mm)
E (Tip shape)
(mm)
H (Flange thickness)
(mm)
J (Tip shape)
(mm)
L (L dimension)
(mm)
N (Length of straight section)
(mm)
P (Outer diameter)
(mm)
V (Tip shape)
(mm)
1 Piece(s)

12 Days or more

10ORVAR SUPREME1A0 ~ 27051~53HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME1B0 ~ 27051~53HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10ORVAR SUPREME2A0 ~ 27051~53HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME2B0 ~ 27051~53HRC1 ~ 20-0.5 ~ 204 ~ 60.5 ~ 19.9920 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10ORVAR SUPREME3A0 ~ 27051~53HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME4A0 ~ 27051~53HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME5A0 ~ 27051~53HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME6A0 ~ 27051~53HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME7A0 ~ 27051~53HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME8A0 ~ 27051~53HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME9A0 ~ 27051~53HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME10A0 ~ 27051~53HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME11A0 ~ 27051~53HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME12A0 ~ 27051~53HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 60.5 ~ 2020 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH511A0 ~ 27061~64HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH511B0 ~ 27061~64HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10SKH512A0 ~ 27061~64HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH512B0 ~ 27061~64HRC1 ~ 20-0.5 ~ 204 ~ 60.5 ~ 15.0120 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10SKH513A0 ~ 27061~64HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH514A0 ~ 27061~64HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH515A0 ~ 27061~64HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH516A0 ~ 27061~64HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH517A0 ~ 27061~64HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH518A0 ~ 27061~64HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH519A0 ~ 27061~64HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH5110A0 ~ 27061~64HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH5111A0 ~ 27061~64HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10SKH5112A0 ~ 27061~64HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 60.5 ~ 2020 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK801A0 ~ 27037~43HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK801B0 ~ 27037~43HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10NAK802A0 ~ 27037~43HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK802B0 ~ 27037~43HRC1 ~ 20-0.5 ~ 204 ~ 60.5 ~ 15.0120 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10NAK803A0 ~ 27037~43HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK804A0 ~ 27037~43HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK805A0 ~ 27037~43HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK806A0 ~ 27037~43HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK807A0 ~ 27037~43HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK808A0 ~ 27037~43HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK809A0 ~ 27037~43HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK8010A0 ~ 27037~43HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK8011A0 ~ 27037~43HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10NAK8012A0 ~ 27037~43HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 60.5 ~ 2020 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR1A0 ~ 27053~55HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR1B0 ~ 27053~55HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10RIGOR2A0 ~ 27053~55HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR2B0 ~ 27053~55HRC1 ~ 20-0.5 ~ 204 ~ 60.5 ~ 15.0120 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10RIGOR3A0 ~ 27053~55HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR4A0 ~ 27053~55HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR5A0 ~ 27053~55HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR6A0 ~ 27053~55HRC1 ~ 200.5 ~ 20-4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR7A0 ~ 27053~55HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR8A0 ~ 27053~55HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR9A0 ~ 27053~55HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR10A0 ~ 27053~55HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR11A0 ~ 27053~55HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10RIGOR12A0 ~ 27053~55HRC1 ~ 200.5 ~ 200.5 ~ 204 ~ 60.5 ~ 2020 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME1A0 ~ 27047~49HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME1B0 ~ 27047~49HRC1 ~ 20-0.5 ~ 204 ~ 6-20 ~ 7010 ~ 701 ~ 20-
1 Piece(s)

12 Days or more

10ORVAR SUPREME2A0 ~ 27047~49HRC1 ~ 20--4 ~ 6-20 ~ 7010 ~ 701 ~ 200.5 ~ 20
1 Piece(s)

12 Days or more

10ORVAR SUPREME2B0 ~ 27047~49HRC1 ~ 20-0.5 ~ 204 ~ 60.5 ~ 15.0120 ~ 7010 ~ 701 ~ 20-

Loading...

 

Basic Information

With/without flange Yes R-chamfered position Not R-chamfered Number of engraving characters Without engraving characters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.