(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Core Pins with Engraving

Block Core Pins with Engraving

Move the mouse over the image to zoom

  • Block Core Pins with Engraving
  • Block Core Pins with Engraving
  • New Products

•Includes Flange
•Tip shape: No tip processing
•R-chamfered Position: Not R-chamfered
•Dimension F (Flange position) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCSH1M1-[10-50/0.01]-H[4,​6]-*
BCSH1M1-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSH1M2-[10-50/0.01]-H[4,​6]-*
BCSH1M2-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSH1M3-[10-50/0.01]-H[4,​6]-*
BCSH1M3-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSH1M4-[10-50/0.01]-H[4,​6]-*
BCSH1M4-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSH1M5-[10-50/0.01]-H[4,​6]-*
BCSH1M5-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSH2M1-[10-50/0.01]-H[4,​6]-**
BCSH2M1-[10-50/0.01]-HC[2-5.9/0.1]-**
BCSH2M2-[10-50/0.01]-H[4,​6]-**
BCSH2M2-[10-50/0.01]-HC[2-5.9/0.1]-**
BCSH2M3-[10-50/0.01]-H[4,​6]-**
BCSH2M3-[10-50/0.01]-HC[2-5.9/0.1]-**
BCSH2M4-[10-50/0.01]-H[4,​6]-**
BCSH2M4-[10-50/0.01]-HC[2-5.9/0.1]-**
BCSH2M5-[10-50/0.01]-H[4,​6]-**
BCSH2M5-[10-50/0.01]-HC[2-5.9/0.1]-**
BCSH3M1-[10-50/0.01]-H[4,​6]-***
BCSH3M1-[10-50/0.01]-HC[2-5.9/0.1]-***
BCSH3M2-[10-50/0.01]-H[4,​6]-***
BCSH3M2-[10-50/0.01]-HC[2-5.9/0.1]-***
BCSH3M3-[10-50/0.01]-H[4,​6]-***
BCSH3M3-[10-50/0.01]-HC[2-5.9/0.1]-***
BCSH3M4-[10-50/0.01]-H[4,​6]-***
BCSH3M4-[10-50/0.01]-HC[2-5.9/0.1]-***
BCSH3M5-[10-50/0.01]-H[4,​6]-***
BCSH3M5-[10-50/0.01]-HC[2-5.9/0.1]-***
BCSH4M1-[10-50/0.01]-H[4,​6]-****
BCSH4M1-[10-50/0.01]-HC[2-5.9/0.1]-****
BCSH4M2-[10-50/0.01]-H[4,​6]-****
BCSH4M2-[10-50/0.01]-HC[2-5.9/0.1]-****
BCSH4M3-[10-50/0.01]-H[4,​6]-****
BCSH4M3-[10-50/0.01]-HC[2-5.9/0.1]-****
BCSH4M4-[10-50/0.01]-H[4,​6]-****
BCSH4M4-[10-50/0.01]-HC[2-5.9/0.1]-****
BCSH4M5-[10-50/0.01]-H[4,​6]-****
BCSH4M5-[10-50/0.01]-HC[2-5.9/0.1]-****
BCSH5M1-[10-50/0.01]-H[4,​6]-*****
BCSH5M1-[10-50/0.01]-HC[2-5.9/0.1]-*****
BCSH5M2-[10-50/0.01]-H[4,​6]-*****
BCSH5M2-[10-50/0.01]-HC[2-5.9/0.1]-*****
BCSH5M3-[10-50/0.01]-H[4,​6]-*****
BCSH5M3-[10-50/0.01]-HC[2-5.9/0.1]-*****
BCSH5M4-[10-50/0.01]-H[4,​6]-*****
BCSH5M4-[10-50/0.01]-HC[2-5.9/0.1]-*****
BCSH5M5-[10-50/0.01]-H[4,​6]-*
BCSH5M5-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSN1M1-[10-50/0.01]-H[4,​6]-*
BCSN1M1-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSN1M2-[10-50/0.01]-H[4,​6]-*
BCSN1M2-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSN1M3-[10-50/0.01]-H[4,​6]-*
BCSN1M3-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSN1M4-[10-50/0.01]-H[4,​6]-*
BCSN1M4-[10-50/0.01]-HC[2-5.9/0.1]-*
BCSN1M5-[10-50/0.01]-H[4,​6]-*
BCSN1M5-[10-50/0.01]-HC[2-5.9/0.1]-*
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Number of engraving characters Hardness W (External shape)
(mm)
Engraving character designation H (Flange thickness)
(mm)
HC (Changes the flange thickness)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC1※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC1※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC2※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC2※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC3※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC3※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC4※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC4※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC5※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH511 characters61~64HRC5※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC1※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC1※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC2※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC2※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC3※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC3※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC4※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC4※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC5※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH512 characters61~64HRC5※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC1※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC1※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC2※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC2※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC3※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC3※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC4※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC4※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC5※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH513 characters61~64HRC5※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC1※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC1※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC2※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC2※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC3※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC3※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC4※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC4※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC5※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH514 characters61~64HRC5※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC1※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC1※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC2※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC2※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC3※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC3※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC4※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC4※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC5※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10SKH515 characters61~64HRC5※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC1※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC1※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC2※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC2※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC3※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC3※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC4※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC4※Designation by WOS-2 ~ 5.910 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC5※Designation by WOS4 ~ 6-10 ~ 50
1 Piece(s)

10 Days or more

10NAK801 characters37~43HRC5※Designation by WOS-2 ~ 5.910 ~ 50

Loading...

 

Basic Information

With/without flange Yes Tip shape No tip processing R-chamfered position Not R-chamfered
F (Flange position)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.