(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Insert Blocks -6 Face-Ground Type-

Cavity Insert Blocks -6 Face-Ground Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DH2FG-A[8-200/0.01]-B[8-300/0.01]-T[8-60/0.01]
DH2FP-A[20-200/0.01]-B[20-200/0.01]-T[15-60/0.01]
HPM38G-A[8-200/0.01]-B[8-300/0.01]-T[8-60/0.01]
HPM38P-A[8-200/0.01]-B[8-200/0.01]-T[8-60/0.01]
NAK55G-A[8-200/0.01]-B[8-300/0.01]-T[8-100/0.01]
NAK55P-A[8-200/0.01]-B[8-200/0.01]-T[8-60/0.01]
NAK80G-A[8-200/0.01]-B[8-300/0.01]-T[8-100/0.01]
NAK80P-A[8-200/0.01]-B[8-200/0.01]-T[8-60/0.01]
PX5G-A[8-200/0.01]-B[8-300/0.01]-T[8-100/0.01]
S50CTG-A[8-200/0.01]-B[8-300/0.01]-T[8-60/0.01]
S-STARG-A[8-200/0.01]-B[8-300/0.01]-T[8-60/0.01]
S-STARP-A[8-200/0.01]-B[8-200/0.01]-T[8-60/0.01]
STAVAXTG-A[8-200/0.01]-B[8-300/0.01]-T[8-60/0.01]
STAVAXTP-A[8-200/0.01]-B[8-200/0.01]-T[8-60/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tolerance A (Width)
(mm)
B (Length)
(mm)
T (Thickness)
(mm)
1 Piece(s)

10 Days or more

10DH2F±0.018 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

12 Days or more

10DH2F±0.00520 ~ 20020 ~ 20015 ~ 60
1 Piece(s)

10 Days or more

10HPM38±0.018 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

12 Days or more

10HPM38±0.0058 ~ 2008 ~ 2008 ~ 60
1 Piece(s)

10 Days or more

10NAK55±0.018 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

12 Days or more

10NAK55±0.0058 ~ 2008 ~ 2008 ~ 60
1 Piece(s)

10 Days or more

10NAK80±0.018 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

12 Days or more

10NAK80±0.0058 ~ 2008 ~ 2008 ~ 60
1 Piece(s)

10 Days or more

10PX5±0.018 ~ 2008 ~ 3008 ~ 100
1 Piece(s)

10 Days or more

10S50C annealed±0.018 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

10 Days or more

10S-STAR±0.018 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

12 Days or more

10S-STAR±0.0058 ~ 2008 ~ 2008 ~ 60
1 Piece(s)

10 Days or more

10STAVAX ESR annealed±0.018 ~ 2008 ~ 3008 ~ 60
1 Piece(s)

12 Days or more

10STAVAX ESR annealed±0.0058 ~ 2008 ~ 2008 ~ 60

Loading...

  1. 1
 

Basic Information

Polished surface 6 faces grinded With/without reference plane No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.