(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Core Pins -Wide Type-

Block Core Pins -Wide Type-

Click this image to zoom it.

•Includes Flange
•Tip shape: No tip processing
•R-chamfered Position: Not R-chamfered
•Number Of Engraving Characters: Without engraving characters
•Dimension F (Flange position) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCSWA-[10-65/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-H[0,​4,​6]
BCSWA-[10-65/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-HC[2-6/0.1]
BCSWH-[10-100/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-H[0,​4,​6]
BCSWH-[10-100/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-HC[2-6/0.1]
BCSWN-[10-100/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-H[0,​4,​6]
BCSWN-[10-100/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-HC[2-6/0.1]
BCSWR-[10-65/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-H[0,​4,​6]
BCSWR-[10-65/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-HC[2-6/0.1]
BCSWS-[10-100/0.01]-P[25,​50,​75,​100]-W[5.01-20/0.01]-H[0,​4,​6]
BCSWS-[10-100/0.01]-P[25,​50,​75,​100]-W[5.01-20/0.01]-HC[2-6/0.1]
BCSWV-[10-65/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-H[0,​4,​6]
BCSWV-[10-65/0.01]-P[25,​50,​75,​100]-W[1-20/0.01]-HC[2-6/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness H (Flange thickness)
(mm)
HC (Changes the flange thickness)
(mm)
L (Width)
(mm)
P (Length)
(mm)
W (Thickness)
(mm)
1 Piece(s)

10 Days or more

10ORVAR SUPREME51~53HRC0 ~ 6-10 ~ 6525 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREME51~53HRC-2 ~ 610 ~ 6525 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10SKH5161~64HRC0 ~ 6-10 ~ 10025 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10SKH5161~64HRC-2 ~ 610 ~ 10025 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10NAK8037~43HRC0 ~ 6-10 ~ 10025 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10NAK8037~43HRC-2 ~ 610 ~ 10025 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10RIGOR53~55HRC0 ~ 6-10 ~ 6525 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10RIGOR53~55HRC-2 ~ 610 ~ 6525 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10STAVAX ESR27~35HRC0 ~ 6-10 ~ 10025 ~ 1005.01 ~ 20
1 Piece(s)

10 Days or more

10STAVAX ESR27~35HRC-2 ~ 610 ~ 10025 ~ 1005.01 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREME47~49HRC0 ~ 6-10 ~ 6525 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREME47~49HRC-2 ~ 610 ~ 6525 ~ 1001 ~ 20

Loading...

  1. 1
 

Basic Information

With/without flange Yes Tip shape No tip processing R-chamfered position Not R-chamfered
Number of engraving characters Without engraving characters F (Flange position)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.