(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Core Pins -Straight Type/Flange Type-

Block Core Pins -Straight Type/Flange Type-

Click this image to zoom it.

•Tip shape: No tip processing
•R-chamfered Position: Not R-chamfered
•Number Of Engraving Characters: Without engraving characters
•Dimension F (Flange position) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCSA-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-H[4,​6]
BCSA-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-HC[2-6/0.1]
BCSD-[10-70/0.01]-P[2-20/0.01]-W[2-20/0.01]-H[4,​6]
BCSD-[10-70/0.01]-P[2-20/0.01]-W[2-20/0.01]-HC[2-6/0.1]
BCSH-[10-100/0.01]-P[1-20/0.01]-W[1-20/0.01]-H[4,​6]
BCSH-[10-100/0.01]-P[1-20/0.01]-W[1-20/0.01]-HC[2-6/0.1]
BCSN-[10-100/0.01]-P[1-20/0.01]-W[1-20/0.01]-H[4,​6]
BCSN-[10-100/0.01]-P[1-20/0.01]-W[1-20/0.01]-HC[2-6/0.1]
BCSR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-H[4,​6]
BCSR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-HC[2-6/0.1]
BCSSA-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]
BCSSD-[10-70/0.01]-P[2-20/0.01]-W[2-20/0.01]
BCSSN-[10-100/0.01]-P[1-20/0.01]-W[1-20/0.01]
BCSSR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]
BCSSV-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]
BCSSX-[10-100/0.01]-P[5.01-20/0.01]-W[5.01-20/0.01]
BCSV-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-H[4,​6]
BCSV-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-HC[2-6/0.1]
BCSX-[10-100/0.01]-P[5.01-20/0.01]-W[5.01-20/0.01]-H[4,​6]
BCSX-[10-100/0.01]-P[5.01-20/0.01]-W[5.01-20/0.01]-HC[2-6/0.1]
SPHD-[10-100/0.01]-P[1-20/0.01]-W[1-20/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial With/without flange F (Flange position)
(°)
Hardness W (External shape)
(mm)
H (Flange thickness)
(mm)
HC (Changes the flange thickness)
(mm)
L (L dimension)
(mm)
P (Outer diameter)
(mm)
1 Piece(s)

10 Days or more

10ORVAR SUPREMEYes051~53HRC1 ~ 204 ~ 6-10 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREMEYes051~53HRC1 ~ 20-2 ~ 610 ~ 701 ~ 20
1 Piece(s)

12 Days or more

10DH2FYes0-2 ~ 204 ~ 6-10 ~ 702 ~ 20
1 Piece(s)

12 Days or more

10DH2FYes0-2 ~ 20-2 ~ 610 ~ 702 ~ 20
1 Piece(s)

10 Days or more

10SKH51Yes061~64HRC1 ~ 204 ~ 6-10 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10SKH51Yes061~64HRC1 ~ 20-2 ~ 610 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10NAK80Yes037~43HRC1 ~ 204 ~ 6-10 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10NAK80Yes037~43HRC1 ~ 20-2 ~ 610 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10RIGORYes053~55HRC1 ~ 204 ~ 6-10 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10RIGORYes053~55HRC1 ~ 20-2 ~ 610 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREMENo-51~53HRC1 ~ 20--10 ~ 701 ~ 20
1 Piece(s)

12 Days or more

10DH2FNo--2 ~ 20--10 ~ 702 ~ 20
1 Piece(s)

10 Days or more

10NAK80No-37~43HRC1 ~ 20--10 ~ 1001 ~ 20
1 Piece(s)

10 Days or more

10RIGORNo-53~55HRC1 ~ 20--10 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREMENo-47~49HRC1 ~ 20--10 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10STAVAX ESRNo-27~35HRC5.01 ~ 20--10 ~ 1005.01 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREMEYes047~49HRC1 ~ 204 ~ 6-10 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10ORVAR SUPREMEYes047~49HRC1 ~ 20-2 ~ 610 ~ 701 ~ 20
1 Piece(s)

10 Days or more

10STAVAX ESRYes027~35HRC5.01 ~ 204 ~ 6-10 ~ 1005.01 ~ 20
1 Piece(s)

10 Days or more

10STAVAX ESRYes027~35HRC5.01 ~ 20-2 ~ 610 ~ 1005.01 ~ 20
1 Piece(s)

10 Days or more

10SKH51No-61~64HRC1 ~ 20--10 ~ 1001 ~ 20

Loading...

  1. 1
 

Basic Information

Tip shape No tip processing R-chamfered position Not R-chamfered Number of engraving characters Without engraving characters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.