(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Small Diameter·Thin-Wall Stepped Ejector Sleeves -SKH51/Concentricity0.005/0.3mm Wall Type-

Precision Small Diameter·Thin-Wall Stepped Ejector Sleeves -SKH51/Concentricity0.005/0.3mm Wall Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.005/0
•Shaft Diameter Tolerance: 0/-0.005
•Material: SKH51
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESVF2.5-[40-70/0.01]-P[1.8-2.45/0.01]-V[0.8-1.6/0.01]-N[20-60/1]-S[1-4.5/0.5]
ESVF3-[40-125/0.01]-P[1.8-2.95/0.01]-V[0.8-2.1/0.01]-N[20-115/1]-S[1-6/0.5]
ESVF3.5-[40-125/0.01]-P[1.8-3.45/0.01]-V[0.8-2.6/0.01]-N[20-115/1]-S[1-7.5/0.5]
ESVF4-[40-125/0.01]-P[1.9-3.95/0.01]-V[0.8-3.1/0.01]-N[20-115/1]-S[1-9/0.5]
ESVF4.5-[40-125/0.01]-P[2.65-4.45/0.01]-V[1.1-3.6/0.01]-N[20-115/1]-S[1-10.5/0.5]
ESVF5-[40-125/0.01]-P[2.65-4.95/0.01]-V[1.2-4.1/0.01]-N[20-115/1]-S[1-12/0.5]
ESVF5.5-[40-125/0.01]-P[2.65-5.45/0.01]-V[1.2-4.6/0.01]-N[20-115/1]-S[1-13.5/0.5]
ESVF6-[40-150/0.01]-P[2.9-5.95/0.01]-V[1.6-5.1/0.01]-N[20-140/1]-S[1-15/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

102.51.8 ~ 2.450.8 ~ 1.640 ~ 7020 ~ 601 ~ 4.5
1 Piece(s)

10 Days or more

1031.8 ~ 2.950.8 ~ 2.140 ~ 12520 ~ 1151 ~ 6
1 Piece(s)

10 Days or more

103.51.8 ~ 3.450.8 ~ 2.640 ~ 12520 ~ 1151 ~ 7.5
1 Piece(s)

10 Days or more

1041.9 ~ 3.950.8 ~ 3.140 ~ 12520 ~ 1151 ~ 9
1 Piece(s)

10 Days or more

104.52.65 ~ 4.451.1 ~ 3.640 ~ 12520 ~ 1151 ~ 10.5
1 Piece(s)

10 Days or more

1052.65 ~ 4.951.2 ~ 4.140 ~ 12520 ~ 1151 ~ 12
1 Piece(s)

10 Days or more

105.52.65 ~ 5.451.2 ~ 4.640 ~ 12520 ~ 1151 ~ 13.5
1 Piece(s)

10 Days or more

1062.9 ~ 5.951.6 ~ 5.140 ~ 15020 ~ 1401 ~ 15

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Head thickness 4mm(T4) Concentricity ◎0.005 Boring method Grinding
Inner dia. tolerance +0.005/0 Tapered or not No Shaft diameter tolerance 0/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.