(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERF1.1-[40-200/0.01]-P[0.3-0.9/0.01]-W[0.2-0.95/0.01]-N[23-150/1]
ERF1.2-[40-200/0.01]-P[0.3-1/0.01]-W[0.2-1.05/0.01]-N[23-150/1]
ERF1.3-[40-200/0.01]-P[0.3-1.1/0.01]-W[0.2-1.16/0.01]-N[23-150/1]
ERF1.4-[40-200/0.01]-P[0.3-1.2/0.01]-W[0.2-1.26/0.01]-N[23-150/1]
ERF1.5-[40-250/0.01]-P[0.5-1.3/0.01]-W[0.3-1.3/0.01]-N[20-180/1]
ERF2-[40-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[20-230/1]
ERF2.5-[40-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[20-230/1]
ERF3-[40-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[20-270/1]
ERF3.5-[40-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[20-270/1]
ERF4-[40-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[20-270/1]
ERF4.5-[40-350/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-N[20-270/1]
ERF5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-270/1]
ERF5.5-[50-350/0.01]-P[1.5-5.3/0.01]-W[0.4-5.3/0.01]-N[20-320/1]
ERF6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[20-320/1]
ERF6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[20-320/1]
ERF7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[20-320/1]
ERF8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-N[20-320/1]
ERF8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-N[10-250/1]
ERF10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-N[20-320/1]
ERF10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.5-9.95/0.01]-N[10-250/1]
ERF12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-N[10-250/1]
ERJF1.5-[40-250/0.01]-P[0.5-1.3/0.01]-W[0.3-1.8/0.01]-N[23-190/1]
ERJF2-[40-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[23-240/1]
ERJF2.5-[40-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[26-240/1]
ERJF3-[40-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-290/1]
ERJF3.5-[40-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-290/1]
ERJF4-[40-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-290/1]
ERJF4.5-[40-350/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-N[29-290/1]
ERJF5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-340/1]
ERJF5.5-[50-350/0.01]-P[1.5-5.3/0.01]-W[0.4-5.3/0.01]-N[31-340/1]
ERJF6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-340/1]
ERJF6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[40-340/1]
ERJF7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[40-340/1]
ERJF8-[50-350/0.01]-P[2.3-7.9/0.01]-W[0.5-7.8/0.01]-N[40-340/1]
ERJF8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-N[10-250/1]
ERJF10-[50-350/0.01]-P[3-9.9/0.01]-W[0.5-9.8/0.01]-N[40-340/1]
ERJF10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.5-9.95/0.01]-N[10-250/1]
ERJF12-[50-350/0.01]-P[3.5-11.9/0.01]-W[0.8-11.8/0.01]-N[40-340/1]
ERJF15-[50-350/0.01]-P[3.5-14.9/0.01]-W[1-14.8/0.01]-N[40-340/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.90.2 ~ 0.951.140 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 10.2 ~ 1.051.240 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 1.10.2 ~ 1.161.340 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 1.20.2 ~ 1.261.440 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.5 ~ 1.30.3 ~ 1.31.540 ~ 25020 ~ 180
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.8240 ~ 30020 ~ 230
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.540 ~ 30020 ~ 230
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.8340 ~ 35020 ~ 270
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.540 ~ 35020 ~ 270
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.8440 ~ 35020 ~ 270
1 Piece(s)

10 Days or more

104mm(T4)1.2 ~ 4.30.3 ~ 4.34.540 ~ 35020 ~ 270
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.8550 ~ 35031 ~ 270
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 5.30.4 ~ 5.35.550 ~ 35020 ~ 320
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.8650 ~ 35020 ~ 320
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.550 ~ 35020 ~ 320
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.8750 ~ 35020 ~ 320
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.8850 ~ 35020 ~ 320
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 8.30.5 ~ 8.078.550 ~ 35010 ~ 250
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.81050 ~ 35020 ~ 320
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 10.30.5 ~ 9.9510.550 ~ 35010 ~ 250
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 11.80.8 ~ 11.81250 ~ 35010 ~ 250
1 Piece(s)

10 Days or more

104mm(JIS)0.5 ~ 1.30.3 ~ 1.81.540 ~ 25023 ~ 190
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.3 ~ 1.8240 ~ 30023 ~ 240
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.3 ~ 2.32.540 ~ 30026 ~ 240
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.80.3 ~ 2.8340 ~ 35027 ~ 290
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.3 ~ 3.33.540 ~ 35027 ~ 290
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.3 ~ 3.8440 ~ 35029 ~ 290
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.3 ~ 4.34.540 ~ 35029 ~ 290
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.4 ~ 4.8550 ~ 35031 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 5.30.4 ~ 5.35.550 ~ 35031 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.5 ~ 5.8650 ~ 35033 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.5 ~ 6.36.550 ~ 35040 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.5 ~ 6.8750 ~ 35040 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.90.5 ~ 7.8850 ~ 35040 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 8.30.5 ~ 8.078.550 ~ 35010 ~ 250
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.90.5 ~ 9.81050 ~ 35040 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 10.30.5 ~ 9.9510.550 ~ 35010 ~ 250
1 Piece(s)

10 Days or more

108mm(JIS)3.5 ~ 11.90.8 ~ 11.81250 ~ 35040 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)3.5 ~ 14.91 ~ 14.81550 ~ 35040 ~ 340

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.