(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/L Dimension Designation Type-

Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, L Dimension Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVJL5-[100-200/0.01]-P4-W[0.5,​0.8,​1,​1.2]-N[40-190/5]
ERVJL6-[100-200/0.01]-P5-W[0.8,​1,​1.2]-N[40-190/5]
ERVJL8-[150-300/0.01]-P7.5-W[1.2,​1.5]-N[40-290/5]
ERVJL10-[150-300/0.01]-P[8,​9]-W[1.5,​3,​5,​5.5]-N[40-290/5]
ERVJL12-[150-300/0.01]-P10-W[2,​2.5,​3,​5]-N[40-290/5]
ERVL1-[50-100/0.01]-P[0.3,​0.4,​0.5,​0.6]-W[0.3,​0.4,​0.5,​0.6]-N[40,​50,​60]
ERVL1.5-[50-150/0.01]-P[0.6,​0.7,​0.8,​1,​1.2]-W[0.3,​0.4,​0.5,​0.6,​0.8]-N[40,​50,​60,​70,​75,​80,​90,​100]
ERVL2-[50-150/0.01]-P[1,​1.2,​1.5,​1.6,​1.8]-W[0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​1]-N[40,​50,​60,​70,​80,​90,​100]
ERVL2.5-[50-200/0.01]-P[1.5,​1.6,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
ERVL3-[50-200/0.01]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
ERVL3.5-[50-200/0.01]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100]
ERVL4-[50-200/0.01]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​2]-N[40,​50,​60,​70,​80,​90,​100]
ERVL4.5-[100-200/0.01]-P4-W[0.6,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80]
ERVL5-[100-200/0.01]-P4-W[0.8,​1,​2]-N[50,​60,​70,​80]
ERVL5.5-[100-200/0.01]-P5-W[0.5,​0.6,​1]-N[50,​60,​70,​80]
ERVL6-[100-200/0.01]-P5-W[0.8,​1,​1.5]-N[50,​60,​70,​75,​80]
ERVL6.5-[100-200/0.01]-P6-W[0.8,​1,​1.2]-N[50,​60,​80,​100]
ERVL8-[100-200/0.01]-P[6,​7]-W[0.8,​1,​1.2]-N[50,​60,​80,​100]
ERVL10-[100-200/0.01]-P8-W[0.8,​1,​1.2,​2]-N[50,​60,​80,​100]
P-ERVL1-[50-100/0.01]-P[0.3,​0.4,​0.5,​0.6]-W[0.3,​0.4,​0.5,​0.6]-N[40,​50,​60]
P-ERVL1.5-[50-150/0.01]-P[0.6,​0.7,​0.8,​1,​1.2]-W[0.3,​0.4,​0.5,​0.6,​0.8]-N[40,​50,​60,​70,​75,​80,​90,​100]
P-ERVL2-[50-150/0.01]-P[1,​1.2,​1.5,​1.6,​1.8]-W[0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​1]-N[40,​50,​60,​70,​80,​90,​100]
P-ERVL2.5-[50-200/0.01]-P[1.5,​1.6,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
P-ERVL3-[50-200/0.01]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
P-ERVL3.5-[50-200/0.01]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100]
P-ERVL4-[50-200/0.01]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​2]-N[40,​50,​60,​70,​80,​90,​100]
P-ERVL4.5-[100-200/0.01]-P4-W[0.6,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80]
P-ERVL5-[100-200/0.01]-P4-W[0.8,​1,​2]-N[50,​60,​70,​80]
P-ERVL5.5-[100-200/0.01]-P5-W[0.5,​0.6,​1]-N[50,​60,​70,​80]
P-ERVL6-[100-200/0.01]-P5-W[0.8,​1,​1.5]-N[50,​60,​70,​75,​80]
P-ERVL6.5-[100-200/0.01]-P6-W[0.8,​1,​1.2]-N[50,​60,​80,​100]
P-ERVL8-[100-200/0.01]-P[6,​7]-W[0.8,​1,​1.2]-N[50,​60,​80,​100]
P-ERVL10-[100-200/0.01]-P8-W[0.8,​1,​1.2,​2]-N[50,​60,​80,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Trimming L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)40.5 ~ 1.25Normal100 ~ 20040 ~ 190
1 Piece(s)

10 Days or more

106mm(JIS)50.8 ~ 1.26Normal100 ~ 20040 ~ 190
1 Piece(s)

10 Days or more

108mm(JIS)7.51.2 ~ 1.58Normal150 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)8 ~ 91.5 ~ 5.510Normal150 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)102 ~ 512Normal150 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.60.3 ~ 0.61Normal50 ~ 10040 ~ 60
1 Piece(s)

10 Days or more

104mm(T4)0.6 ~ 1.20.3 ~ 0.81.5Normal50 ~ 15040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 1.80.3 ~ 12Normal50 ~ 15040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 20.4 ~ 1.52.5Normal50 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 2.50.4 ~ 1.53Normal50 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2.5 ~ 30.4 ~ 23.5Normal50 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 3.50.4 ~ 24Normal50 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)40.6 ~ 1.54.5Normal100 ~ 20040 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)40.8 ~ 25Normal100 ~ 20050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)50.5 ~ 15.5Normal100 ~ 20050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)50.8 ~ 1.56Normal100 ~ 20050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)60.8 ~ 1.26.5Normal100 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)6 ~ 70.8 ~ 1.28Normal100 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)80.8 ~ 210Normal100 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.60.3 ~ 0.61Angular tip corner50 ~ 10040 ~ 60
1 Piece(s)

8 Days or more

104mm(T4)0.6 ~ 1.20.3 ~ 0.81.5Angular tip corner50 ~ 15040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.80.3 ~ 12Angular tip corner50 ~ 15040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 20.4 ~ 1.52.5Angular tip corner50 ~ 20040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.50.4 ~ 1.53Angular tip corner50 ~ 20040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 30.4 ~ 23.5Angular tip corner50 ~ 20040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.50.4 ~ 24Angular tip corner50 ~ 20040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)40.6 ~ 1.54.5Angular tip corner100 ~ 20040 ~ 80
1 Piece(s)

8 Days or more

104mm(T4)40.8 ~ 25Angular tip corner100 ~ 20050 ~ 80
1 Piece(s)

8 Days or more

104mm(T4)50.5 ~ 15.5Angular tip corner100 ~ 20050 ~ 80
1 Piece(s)

8 Days or more

104mm(T4)50.8 ~ 1.56Angular tip corner100 ~ 20050 ~ 80
1 Piece(s)

8 Days or more

104mm(T4)60.8 ~ 1.26.5Angular tip corner100 ~ 20050 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 70.8 ~ 1.28Angular tip corner100 ~ 20050 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)80.8 ~ 210Angular tip corner100 ~ 20050 ~ 100

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.