(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

C-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Move the mouse over the image to zoom

  • C-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-
  • C-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on C-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Configurable (MISUMI) see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERF1AC1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-C[0.06,​0.1,​0.15,​0.2]-N[23-230/1]
ERF1AC2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERF1AC2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERF1AC3-[50-250/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF1AC3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF1AC4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF1AC4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF1AC5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF1AC5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF1AC6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[33-230/1]
ERF1AC7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1AC8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1AC10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1AC12-[50-250/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1BC1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-C[0.06,​0.1,​0.15,​0.2]-N[23-230/1]
ERF1BC2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERF1BC2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERF1BC3-[50-250/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF1BC3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF1BC4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF1BC4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF1BC5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF1BC5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF1BC6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[33-230/1]
ERF1BC7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1BC8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1BC10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF1BC12-[50-250/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2AC1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-C[0.06,​0.1,​0.15,​0.2]-N[23-230/1]
ERF2AC2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERF2AC2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERF2AC3-[50-250/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF2AC3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF2AC4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF2AC4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF2AC5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF2AC5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF2AC6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[33-230/1]
ERF2AC7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2AC8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2AC10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2AC12-[50-250/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2BC1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-C[0.06,​0.1,​0.15,​0.2]-N[23-230/1]
ERF2BC2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERF2BC2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERF2BC3-[50-250/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF2BC3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
ERF2BC4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF2BC4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[29-230/1]
ERF2BC5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF2BC5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[31-230/1]
ERF2BC6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[33-230/1]
ERF2BC7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2BC8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2BC10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2BC12-[50-250/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[40-230/1]
ERF2CC1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-C[0.06,​0.1,​0.15,​0.2]-N[23-230/1]
ERF2CC2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERF2CC2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERF2CC3-[50-250/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-C[0.06,​0.1,​0.15,​0.2,​0.3]-N[27-230/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
C-Chamfered position L (L dimension)
(mm)
N
(mm)
C (C chamfering at the tip corner)
(mm)
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.51AC50 ~ 25023 ~ 2300.06 ~ 0.2
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.821AC50 ~ 25023 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.51AC50 ~ 25026 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.831AC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.51AC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.841AC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.51AC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.851AC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.51AC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.861AC50 ~ 25033 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.871AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.881AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8101AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.8 ~ 11.8121AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.51BC50 ~ 25023 ~ 2300.06 ~ 0.2
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.821BC50 ~ 25023 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.51BC50 ~ 25026 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.831BC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.51BC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.841BC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.51BC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.851BC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.51BC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.861BC50 ~ 25033 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.871BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.881BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8101BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.8 ~ 11.8121BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.52AC50 ~ 25023 ~ 2300.06 ~ 0.2
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.822AC50 ~ 25023 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.52AC50 ~ 25026 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.832AC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.52AC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.842AC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.52AC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.852AC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.52AC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.862AC50 ~ 25033 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.872AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.882AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8102AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.8 ~ 11.8122AC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.52BC50 ~ 25023 ~ 2300.06 ~ 0.2
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.822BC50 ~ 25023 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.52BC50 ~ 25026 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.832BC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.52BC50 ~ 25027 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.842BC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.52BC50 ~ 25029 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.852BC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.52BC50 ~ 25031 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.862BC50 ~ 25033 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.872BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.882BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8102BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.8 ~ 11.8122BC50 ~ 25040 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.52CC50 ~ 25023 ~ 2300.06 ~ 0.2
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.822CC50 ~ 25023 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.52CC50 ~ 25026 ~ 2300.06 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.832CC50 ~ 25027 ~ 2300.06 ~ 0.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
C-Chamfered position L (L dimension)
(mm)
N
(mm)
C (C chamfering at the tip corner)
(mm)

Loading...

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment C-Chamfered Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No With/without gas release shape No
Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.