(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/R Position Selection Type-

R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/R Position Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/R Position Selection Type-
  • R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/R Position Selection Type-

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, R Position Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ER1AR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-180/1]
ER1AR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ER1AR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ER1AR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER1AR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER1AR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER1AR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER1AR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER1AR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER1AR6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-330/1]
ER1AR6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1AR7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1AR8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1AR8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER1AR10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1AR10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER1AR12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.37-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER1BR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-180/1]
ER1BR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ER1BR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ER1BR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER1BR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER1BR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER1BR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER1BR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER1BR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER1BR6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-330/1]
ER1BR6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1BR7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1BR8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1BR8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER1BR10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER1BR10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER1BR12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.37-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER2BR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-180/1]
ER2BR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ER2BR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ER2BR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER2BR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER2BR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER2BR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER2BR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER2BR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER2BR6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-330/1]
ER2BR6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER2BR7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER2BR8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER2BR8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER2BR10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ER2BR10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER2BR12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.37-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ER2CR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ER2CR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ER2CR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ER2CR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER2CR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ER2CR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER2CR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ER2CR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ER2CR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
R-Chamfered rectangular position L (L dimension)
(mm)
N
(mm)
R (Corner R of the tip corner)
(mm)
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.51AR50 ~ 25023 ~ 1800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.821AR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.51AR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.831AR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.51AR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.841AR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.51AR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.851AR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.51AR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.861AR50 ~ 35033 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.51AR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.871AR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.881AR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 8.30.5 ~ 8.078.51AR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8101AR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.51AR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.37 ~ 11.8121AR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.51BR50 ~ 25023 ~ 1800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.821BR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.51BR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.831BR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.51BR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.841BR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.51BR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.851BR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.51BR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.861BR50 ~ 35033 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.51BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.871BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.881BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 8.30.5 ~ 8.078.51BR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8101BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.51BR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.37 ~ 11.8121BR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.52BR50 ~ 25023 ~ 1800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.822BR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.52BR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.832BR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.52BR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.842BR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.52BR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.852BR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.52BR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.862BR50 ~ 35033 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.52BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.872BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.882BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 8.30.5 ~ 8.078.52BR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.8102BR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.52BR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.37 ~ 11.8122BR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.52CR50 ~ 25023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.822CR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.52CR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.832CR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.52CR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.842CR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.52CR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.852CR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.52CR50 ~ 35031 ~ 3300.1 ~ 0.3

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment R-Chamfered rectangular Tip shape No Character engraving type No
Number of engraving characters No C-Chamfered position No With/without gas release shape No
Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.