(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-
  • R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERFR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-180/1]
ERFR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERFR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERFR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERFR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERFR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERFR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERFR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ERFR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ERFR6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-330/1]
ERFR6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERFR7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERFR8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERFR8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ERFR10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERFR10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.5-9.95/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ERFR12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.37-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-310/1]
ERJFR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-180/1]
ERJFR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERJFR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERJFR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERJFR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERJFR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERJFR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERJFR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ERJFR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ERJFR6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-330/1]
ERJFR6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJFR7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJFR8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJFR8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ERJFR10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJFR10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ERJFR12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJFR15-[50-350/0.01]-P[3.5-14.8/0.01]-W[1.5-14.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJWR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-180/1]
ERJWR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERJWR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERJWR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERJWR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERJWR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERJWR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERJWR5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ERJWR5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-330/1]
ERJWR6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-330/1]
ERJWR6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJWR7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJWR8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJWR8.5-[50-350/0.01]-P[2.3-8.3/0.01]-W[0.5-8.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ERJWR10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJWR10.5-[50-350/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[10-250/1]
ERJWR12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERJWR15-[50-350/0.01]-P[3.5-14.8/0.01]-W[1.5-14.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-330/1]
ERWR1.5-[50-250/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERWR2-[50-300/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-230/1]
ERWR2.5-[50-300/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-230/1]
ERWR3-[50-350/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERWR3.5-[50-350/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-280/1]
ERWR4-[50-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
ERWR4.5-[50-350/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-280/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
R-Chamfered rectangular position L (L dimension)
(mm)
N
(mm)
R (Corner R of the tip corner)
(mm)
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.5FR50 ~ 25023 ~ 1800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.82FR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.5FR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.83FR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.5FR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.84FR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.5FR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.85FR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.5FR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.86FR50 ~ 35033 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.5FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.87FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.88FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 8.30.5 ~ 8.078.5FR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.810FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 10.30.5 ~ 9.9510.5FR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)3.5 ~ 11.80.37 ~ 11.812FR50 ~ 35010 ~ 3100.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.6 ~ 1.30.3 ~ 1.31.5FR50 ~ 25023 ~ 1800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.8 ~ 1.80.3 ~ 1.82FR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.8 ~ 2.30.3 ~ 2.32.5FR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.8 ~ 2.80.3 ~ 2.83FR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 3.30.3 ~ 3.33.5FR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1 ~ 3.80.3 ~ 3.84FR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1.2 ~ 4.30.4 ~ 4.34.5FR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1.5 ~ 4.80.4 ~ 4.85FR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1.8 ~ 5.30.5 ~ 5.35.5FR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 5.80.5 ~ 5.86FR50 ~ 35033 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 6.30.5 ~ 6.36.5FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)2.3 ~ 6.80.5 ~ 6.87FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)2.3 ~ 7.80.5 ~ 7.88FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)2.3 ~ 8.30.5 ~ 8.078.5FR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3 ~ 9.80.5 ~ 9.810FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3 ~ 10.30.8 ~ 9.9510.5FR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3.5 ~ 11.80.8 ~ 11.812FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3.5 ~ 14.81.5 ~ 14.815FR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.6 ~ 1.30.3 ~ 1.31.5WR50 ~ 25023 ~ 1800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.8 ~ 1.80.3 ~ 1.82WR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.8 ~ 2.30.3 ~ 2.32.5WR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)0.8 ~ 2.80.3 ~ 2.83WR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 3.30.3 ~ 3.33.5WR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1 ~ 3.80.3 ~ 3.84WR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1.2 ~ 4.30.4 ~ 4.34.5WR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1.5 ~ 4.80.4 ~ 4.85WR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)1.8 ~ 5.30.5 ~ 5.35.5WR50 ~ 35031 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 5.80.5 ~ 5.86WR50 ~ 35033 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 6.30.5 ~ 6.36.5WR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

106mm(JIS)2.3 ~ 6.80.5 ~ 6.87WR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)2.3 ~ 7.80.5 ~ 7.88WR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)2.3 ~ 8.30.5 ~ 8.078.5WR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3 ~ 9.80.5 ~ 9.810WR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3 ~ 10.30.8 ~ 9.9510.5WR50 ~ 35010 ~ 2500.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3.5 ~ 11.80.8 ~ 11.812WR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

108mm(JIS)3.5 ~ 14.81.5 ~ 14.815WR50 ~ 35040 ~ 3300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.5WR50 ~ 25023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.82WR50 ~ 30023 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.3 ~ 2.32.5WR50 ~ 30026 ~ 2300.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.83WR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.5WR50 ~ 35027 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.84WR50 ~ 35029 ~ 2800.1 ~ 0.3
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.4 ~ 4.34.5WR50 ~ 35029 ~ 2800.1 ~ 0.3

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment R-Chamfered rectangular Tip shape No Character engraving type No
Number of engraving characters No C-Chamfered position No With/without gas release shape No
Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.