(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches Normal

Straight Pilot Punches Normal

•Shank Type: Straight
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSTC1.6-[42-62/10]-P[1-1.6/0.01]
PSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
PSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
PSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
PSTC2.0-[42-62/10]-P[1-2/0.01]
PSTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]
PSTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]
PSTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]
PSTC2.5-[42-62/10]-P[1.5-2.5/0.01]
PSTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]
PSTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]
PSTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]
PSTC3-[42-92/10]-P[2-3/0.01]
PSTC3-LC[25-91.9/0.1]-P[2-3/0.01]
PSTC3-LCT[32-91.9/0.1]-P[2-3/0.01]
PSTC3-LMT[32-91.9/0.1]-P[2-3/0.01]
PSTC4-[42-92/10]-P[3-4/0.01]
PSTC4-LC[25-91.9/0.1]-P[3-4/0.01]
PSTC4-LCT[32-91.9/0.1]-P[3-4/0.01]
PSTC4-LMT[32-91.9/0.1]-P[3-4/0.01]
PSTC5-[42-92/10]-P[4-5/0.01]
PSTC5-LC[25-91.9/0.1]-P[4-5/0.01]
PSTC5-LCT[32-91.9/0.1]-P[4-5/0.01]
PSTC5-LMT[32-91.9/0.1]-P[4-5/0.01]
PSTC6-[42-92/10]-P[5-6/0.01]
PSTC6-LC[25-91.9/0.1]-P[5-6/0.01]
PSTC6-LCT[32-91.9/0.1]-P[5-6/0.01]
PSTC6-LMT[32-91.9/0.1]-P[5-6/0.01]
PSTC8-[42-92/10]-P[6-8/0.01]
PSTC8-LC[25-91.9/0.1]-P[6-8/0.01]
PSTC8-LCT[32-91.9/0.1]-P[6-8/0.01]
PSTC8-LMT[32-91.9/0.1]-P[6-8/0.01]
PSTC10-[42-102/10]-P[8-10/0.01]
PSTC10-LC[25-101.9/0.1]-P[8-10/0.01]
PSTC10-LCT[32-101.9/0.1]-P[8-10/0.01]
PSTC10-LMT[32-101.9/0.1]-P[8-10/0.01]
PSTC13-[42-102/10]-P[10-13/0.01]
PSTC13-LC[25-101.9/0.1]-P[10-13/0.01]
PSTC13-LCT[32-101.9/0.1]-P[10-13/0.01]
PSTC13-LMT[32-101.9/0.1]-P[10-13/0.01]
PSTC16-[42-102/10]-P[13-16/0.01]
PSTC16-LC[25-101.9/0.1]-P[13-16/0.01]
PSTC16-LCT[32-101.9/0.1]-P[13-16/0.01]
PSTC16-LMT[32-101.9/0.1]-P[13-16/0.01]
PSTC20-[42-102/10]-P[16-20/0.01]
PSTC20-LC[25-101.9/0.1]-P[16-20/0.01]
PSTC20-LCT[32-101.9/0.1]-P[16-20/0.01]
PSTC20-LMT[32-101.9/0.1]-P[16-20/0.01]
PSTC25-[42-102/10]-P[20-25/0.01]
PSTC25-LC[25-101.9/0.1]-P[20-25/0.01]
PSTC25-LCT[32-101.9/0.1]-P[20-25/0.01]
PSTC25-LMT[32-101.9/0.1]-P[20-25/0.01]
PTTC1.6-[42-62/10]-P[1-1.6/0.01]
PTTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
PTTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
PTTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
PTTC2.0-[42-62/10]-P[1-2/0.01]
PTTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]
PTTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]
PTTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1.642 ~ 62---1 ~ 1.6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1.6-25 ~ 61.9--1 ~ 1.6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1.6--25 ~ 61.9-1 ~ 1.6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1.6---25 ~ 61.91 ~ 1.6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.042 ~ 62---1 ~ 2
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.0-25 ~ 61.9--1 ~ 2
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.0--25 ~ 61.9-1 ~ 2
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.0---25 ~ 61.91 ~ 2
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.542 ~ 62---1.5 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.5-25 ~ 61.9--1.5 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.5--25 ~ 61.9-1.5 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2.5---25 ~ 61.91.5 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel342 ~ 92---2 ~ 3
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel3-25 ~ 91.9--2 ~ 3
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel3--32 ~ 91.9-2 ~ 3
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel3---32 ~ 91.92 ~ 3
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel442 ~ 92---3 ~ 4
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel4-25 ~ 91.9--3 ~ 4
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel4--32 ~ 91.9-3 ~ 4
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel4---32 ~ 91.93 ~ 4
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel542 ~ 92---4 ~ 5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel5-25 ~ 91.9--4 ~ 5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel5--32 ~ 91.9-4 ~ 5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel5---32 ~ 91.94 ~ 5
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel642 ~ 92---5 ~ 6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel6-25 ~ 91.9--5 ~ 6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel6--32 ~ 91.9-5 ~ 6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel6---32 ~ 91.95 ~ 6
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel842 ~ 92---6 ~ 8
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel8-25 ~ 91.9--6 ~ 8
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel8--32 ~ 91.9-6 ~ 8
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel8---32 ~ 91.96 ~ 8
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1042 ~ 102---8 ~ 10
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel10-25 ~ 101.9--8 ~ 10
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel10--32 ~ 101.9-8 ~ 10
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel10---32 ~ 101.98 ~ 10
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1342 ~ 102---10 ~ 13
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel13-25 ~ 101.9--10 ~ 13
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel13--32 ~ 101.9-10 ~ 13
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel13---32 ~ 101.910 ~ 13
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel1642 ~ 102---13 ~ 16
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel16-25 ~ 101.9--13 ~ 16
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel16--32 ~ 101.9-13 ~ 16
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel16---32 ~ 101.913 ~ 16
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2042 ~ 102---16 ~ 20
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel20-25 ~ 101.9--16 ~ 20
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel20--32 ~ 101.9-16 ~ 20
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel20---32 ~ 101.916 ~ 20
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel2542 ~ 102---20 ~ 25
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel25-25 ~ 101.9--20 ~ 25
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel25--32 ~ 101.9-20 ~ 25
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel25---32 ~ 101.920 ~ 25
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel1.642 ~ 62---1 ~ 1.6
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel1.6-25 ~ 61.9--1 ~ 1.6
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel1.6--25 ~ 61.9-1 ~ 1.6
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel1.6---25 ~ 61.91 ~ 1.6
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel2.042 ~ 62---1 ~ 2
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel2.0-25 ~ 61.9--1 ~ 2
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel2.0--25 ~ 61.9-1 ~ 2
1 Piece(s)

8 Days or more

10Tapered tipPowdered high-speed steel2.0---25 ~ 61.91 ~ 2

Loading...

 

Basic Information

Shank type Straight Surface treatment None Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.