(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches DLC Coating

Straight Pilot Punches  DLC Coating

•Shank Type: Straight
•Surface Treatment: Without DLC foundation
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-HATTC1.6-[42-62/10]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC2.0-[42-62/10]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.5-[42-62/10]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
N-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC2-[42-62/10]-P[1-2/0.01]
N-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1.642 ~ 6210 ~ 30---1 ~ 1.6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1.6-10 ~ 3025 ~ 61.9--1 ~ 1.6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30-25 ~ 61.9-1 ~ 1.6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30--25 ~ 61.91 ~ 1.6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.042 ~ 6210 ~ 30---1 ~ 2
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.0-10 ~ 3025 ~ 61.9--1 ~ 2
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30-25 ~ 61.9-1 ~ 2
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30--25 ~ 61.91 ~ 2
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.542 ~ 6210 ~ 30---1.5 ~ 2.5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.5-10 ~ 3025 ~ 61.9--1.5 ~ 2.5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30-25 ~ 61.9-1.5 ~ 2.5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30--25 ~ 61.91.5 ~ 2.5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent342 ~ 8210 ~ 30---2 ~ 3
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent3-10 ~ 3025 ~ 81.9--2 ~ 3
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent3-10 ~ 30-25 ~ 81.9-2 ~ 3
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent3-10 ~ 30--25 ~ 81.92 ~ 3
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent442 ~ 8210 ~ 30---3 ~ 4
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent4-10 ~ 3025 ~ 81.9--3 ~ 4
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent4-10 ~ 30-25 ~ 81.9-3 ~ 4
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent4-10 ~ 30--25 ~ 81.93 ~ 4
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent542 ~ 8210 ~ 30---4 ~ 5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent5-10 ~ 3025 ~ 81.9--4 ~ 5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent5-10 ~ 30-25 ~ 81.9-4 ~ 5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent5-10 ~ 30--25 ~ 81.94 ~ 5
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent642 ~ 8210 ~ 30---5 ~ 6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent6-10 ~ 3025 ~ 81.9--5 ~ 6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent6-10 ~ 30-25 ~ 81.9-5 ~ 6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent6-10 ~ 30--25 ~ 81.95 ~ 6
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent842 ~ 8215 ~ 30---6 ~ 8
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent8-15 ~ 3025 ~ 81.9--6 ~ 8
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent8-15 ~ 30-25 ~ 81.9-6 ~ 8
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent8-15 ~ 30--25 ~ 81.96 ~ 8
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1042 ~ 8215 ~ 30---8 ~ 10
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent10-15 ~ 3025 ~ 81.9--8 ~ 10
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent10-15 ~ 30-25 ~ 81.9-8 ~ 10
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent10-15 ~ 30--25 ~ 81.98 ~ 10
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1342 ~ 8215 ~ 30---10 ~ 13
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent13-15 ~ 3025 ~ 81.9--10 ~ 13
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent13-15 ~ 30-25 ~ 81.9-10 ~ 13
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent13-15 ~ 30--25 ~ 81.910 ~ 13
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent1642 ~ 8215 ~ 30---13 ~ 16
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent16-15 ~ 3025 ~ 81.9--13 ~ 16
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent16-15 ~ 30-25 ~ 81.9-13 ~ 16
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent16-15 ~ 30--25 ~ 81.913 ~ 16
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2042 ~ 8220 ~ 30---16 ~ 20
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent20-20 ~ 3025 ~ 81.9--16 ~ 20
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent20-20 ~ 30-25 ~ 81.9-16 ~ 20
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent20-20 ~ 30--25 ~ 81.916 ~ 20
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent2542 ~ 8225 ~ 30---20 ~ 25
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent25-25 ~ 3025 ~ 81.9--20 ~ 25
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent25-25 ~ 30-25 ~ 81.9-20 ~ 25
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent25-25 ~ 30--25 ~ 81.920 ~ 25
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent1.642 ~ 62----1 ~ 1.6
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent1.6--25 ~ 61.9--1 ~ 1.6
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent1.6---25 ~ 61.9-1 ~ 1.6
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent1.6----25 ~ 61.91 ~ 1.6
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent2.042 ~ 62----1 ~ 2
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent2.0--25 ~ 61.9--1 ~ 2
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent2.0---25 ~ 61.9-1 ~ 2
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent2.0----25 ~ 61.91 ~ 2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

Loading...

Basic Information

Shank type Straight Surface treatment Without DLC foundation Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.