(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches Lapping

Straight Pilot Punches Lapping

•Shank Type: Straight
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
ATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
ATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
ATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
ATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
ATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
ATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
ATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
ATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
ATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
ATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
ATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
ATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
ATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
ATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
ATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
ATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
ATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
ATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
ATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
ATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
ATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
ATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
ATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
ATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
H-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC2-[42-62/10]-P[1-2/0.01]
H-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2.5-[42-62/10]-P[1.5-2.5/0.01]
H-HSTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]
H-HSTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]
H-HSTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]
H-HSTC3-[42-92/10]-P[2-3/0.01]
H-HSTC3-LC[25-91.9/0.1]-P[2-3/0.01]
H-HSTC3-LCT[32-91.9/0.1]-P[2-3/0.01]
H-HSTC3-LMT[32-91.9/0.1]-P[2-3/0.01]
H-HSTC4-[42-92/10]-P[3-4/0.01]
H-HSTC4-LC[25-91.9/0.1]-P[3-4/0.01]
H-HSTC4-LCT[32-91.9/0.1]-P[3-4/0.01]
H-HSTC4-LMT[32-91.9/0.1]-P[3-4/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone342 ~ 8210 ~ 30---2 ~ 3
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone3-10 ~ 3025 ~ 81.9--2 ~ 3
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone3-10 ~ 30-25 ~ 81.9-2 ~ 3
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone3-10 ~ 30--25 ~ 81.92 ~ 3
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone442 ~ 8210 ~ 30---3 ~ 4
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone4-10 ~ 3025 ~ 81.9--3 ~ 4
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone4-10 ~ 30-25 ~ 81.9-3 ~ 4
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone4-10 ~ 30--25 ~ 81.93 ~ 4
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone542 ~ 8210 ~ 30---4 ~ 5
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone5-10 ~ 3025 ~ 81.9--4 ~ 5
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone5-10 ~ 30-25 ~ 81.9-4 ~ 5
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone5-10 ~ 30--25 ~ 81.94 ~ 5
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone642 ~ 8210 ~ 30---5 ~ 6
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone6-10 ~ 3025 ~ 81.9--5 ~ 6
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone6-10 ~ 30-25 ~ 81.9-5 ~ 6
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone6-10 ~ 30--25 ~ 81.95 ~ 6
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone842 ~ 8215 ~ 30---6 ~ 8
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone8-15 ~ 3025 ~ 81.9--6 ~ 8
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone8-15 ~ 30-25 ~ 81.9-6 ~ 8
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone8-15 ~ 30--25 ~ 81.96 ~ 8
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1042 ~ 8215 ~ 30---8 ~ 10
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone10-15 ~ 3025 ~ 81.9--8 ~ 10
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone10-15 ~ 30-25 ~ 81.9-8 ~ 10
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone10-15 ~ 30--25 ~ 81.98 ~ 10
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1342 ~ 8215 ~ 30---10 ~ 13
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone13-15 ~ 3025 ~ 81.9--10 ~ 13
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone13-15 ~ 30-25 ~ 81.9-10 ~ 13
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone13-15 ~ 30--25 ~ 81.910 ~ 13
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1642 ~ 8215 ~ 30---13 ~ 16
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone16-15 ~ 3025 ~ 81.9--13 ~ 16
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone16-15 ~ 30-25 ~ 81.9-13 ~ 16
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone16-15 ~ 30--25 ~ 81.913 ~ 16
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone2042 ~ 8220 ~ 30---16 ~ 20
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone20-20 ~ 3025 ~ 81.9--16 ~ 20
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone20-20 ~ 30-25 ~ 81.9-16 ~ 20
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone20-20 ~ 30--25 ~ 81.916 ~ 20
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone2542 ~ 8225 ~ 30---20 ~ 25
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone25-25 ~ 3025 ~ 81.9--20 ~ 25
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone25-25 ~ 30-25 ~ 81.9-20 ~ 25
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone25-25 ~ 30--25 ~ 81.920 ~ 25
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN1.642 ~ 62----1 ~ 1.6
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN1.6--25 ~ 61.9--1 ~ 1.6
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN1.6---25 ~ 61.9-1 ~ 1.6
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN1.6----25 ~ 61.91 ~ 1.6
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.042 ~ 62----1 ~ 2
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.0--25 ~ 61.9--1 ~ 2
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.0---25 ~ 61.9-1 ~ 2
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.0----25 ~ 61.91 ~ 2
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.542 ~ 62----1.5 ~ 2.5
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.5--25 ~ 61.9--1.5 ~ 2.5
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.5---25 ~ 61.9-1.5 ~ 2.5
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN2.5----25 ~ 61.91.5 ~ 2.5
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN342 ~ 92----2 ~ 3
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN3--25 ~ 91.9--2 ~ 3
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN3---32 ~ 91.9-2 ~ 3
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN3----32 ~ 91.92 ~ 3
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN442 ~ 92----3 ~ 4
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN4--25 ~ 91.9--3 ~ 4
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN4---32 ~ 91.9-3 ~ 4
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN4----32 ~ 91.93 ~ 4

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.