(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping, TiCN Coating

Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping, TiCN Coating

Move the mouse over the image to zoom

•Shank Type: Straight
•Tip shape: Tip R & taper
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTFRF1.6-[10-40/0.1]-P[1-1.6/0.01]
HTFRF2.0-[10-40/0.1]-P[1-2/0.01]
HTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
HTFRF3-[10-40/0.1]-P[2-3/0.01]
HTFRF4-[10-40/0.1]-P[3-4/0.01]
HTFRF5-[10-40/0.1]-P[4-5/0.01]
HTFRF6-[10-40/0.1]-P[5-6/0.01]
HTFRF8-[10-40/0.1]-P[6-8/0.01]
L-HTFRF1.6-[10-40/0.1]-P[1-1.6/0.001]
L-HTFRF2.0-[10-40/0.1]-P[1-2/0.001]
L-HTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.001]
L-HTFRF3-[10-40/0.1]-P[2-3/0.001]
L-HTFRF4-[10-40/0.1]-P[3-4/0.001]
L-HTFRF5-[10-40/0.1]-P[4-5/0.001]
L-HTFRF6-[10-40/0.1]-P[5-6/0.001]
L-HTFRF8-[10-40/0.1]-P[6-8/0.001]
L-PTFRF1.6-[10-40/0.1]-P[1-1.6/0.001]
L-PTFRF2.0-[10-40/0.1]-P[1-2/0.001]
L-PTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.001]
L-PTFRF3-[10-40/0.1]-P[2-3/0.001]
L-PTFRF4-[10-40/0.1]-P[3-4/0.001]
L-PTFRF5-[10-40/0.1]-P[4-5/0.001]
L-PTFRF6-[10-40/0.1]-P[5-6/0.001]
L-PTFRF8-[10-40/0.1]-P[6-8/0.001]
L-SPTF1.6-[10-40/0.1]-P[1-1.6/0.001]
L-SPTF2.0-[10-40/0.1]-P[1-2/0.001]
L-SPTF2.5-[10-40/0.1]-P[1.5-2.5/0.001]
L-SPTF3-[10-40/0.1]-P[2-3/0.001]
L-SPTF4-[10-40/0.1]-P[3-4/0.001]
L-SPTF5-[10-40/0.1]-P[4-5/0.001]
L-SPTF6-[10-40/0.1]-P[5-6/0.001]
L-SPTF8-[10-40/0.1]-P[6-8/0.001]
PTFRF1.6-[10-40/0.1]-P[1-1.6/0.01]
PTFRF2.0-[10-40/0.1]-P[1-2/0.01]
PTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
PTFRF3-[10-40/0.1]-P[2-3/0.01]
PTFRF4-[10-40/0.1]-P[3-4/0.01]
PTFRF5-[10-40/0.1]-P[4-5/0.01]
PTFRF6-[10-40/0.1]-P[5-6/0.01]
PTFRF8-[10-40/0.1]-P[6-8/0.01]
SPTF1.6-[10-40/0.1]-P[1-1.6/0.01]
SPTF2.0-[10-40/0.1]-P[1-2/0.01]
SPTF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
SPTF3-[10-40/0.1]-P[2-3/0.01]
SPTF4-[10-40/0.1]-P[3-4/0.01]
SPTF5-[10-40/0.1]-P[4-5/0.01]
SPTF6-[10-40/0.1]-P[5-6/0.01]
SPTF8-[10-40/0.1]-P[6-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)None810 ~ 406 ~ 8
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)Lapping810 ~ 406 ~ 8
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping810 ~ 406 ~ 8
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)Lapping810 ~ 406 ~ 8
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None810 ~ 406 ~ 8
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKD11 Equivalent (D2)None810 ~ 406 ~ 8

Loading...

  1. 1
 

Basic Information

Shank type Straight Tip shape Tip R & taper Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.