(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

•Shank Type: Standard
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APT1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
APT1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
APT2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
APT2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
APT2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
APT2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
APT3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
APT3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
APT4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
APT4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
APT5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
APT5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
APT6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
APT6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
APT8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
APT8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
APT10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
APT10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
APT13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
APT16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
H-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-A[10,​15,​20,​25,​30]
H-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-AC[16-45/1]
H-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
H-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
H-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
H-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
H-HTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
H-HTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
H-HTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
H-HTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
H-HTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
H-HTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
H-HTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
H-HTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
H-HTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
H-HTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
H-HTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
H-HTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
H-HTFR1.6-[10-40/0.1]-P[1-1.6/0.01]
H-HTFR2.0-[10-40/0.1]-P[1-2/0.01]
H-HTFR2.5-[10-40/0.1]-P[1.5-2.5/0.01]
H-HTFR3-[10-40/0.1]-P[2-3/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1.610 ~ 4010 ~ 30-0.5 ~ 1.6
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1.610 ~ 40-16 ~ 450.5 ~ 1.6
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None2.010 ~ 4010 ~ 30-1 ~ 2
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None2.010 ~ 40-16 ~ 451 ~ 2
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None2.510 ~ 4010 ~ 30-1.5 ~ 2.5
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None2.510 ~ 40-16 ~ 451.5 ~ 2.5
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None310 ~ 4015 ~ 30-2 ~ 3
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None310 ~ 40-16 ~ 452 ~ 3
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None410 ~ 4015 ~ 30-3 ~ 4
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None410 ~ 40-16 ~ 453 ~ 4
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None510 ~ 4015 ~ 30-4 ~ 5
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None510 ~ 40-16 ~ 454 ~ 5
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None610 ~ 4015 ~ 30-5 ~ 6
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None610 ~ 40-16 ~ 455 ~ 6
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None810 ~ 4015 ~ 30-6 ~ 8
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None810 ~ 40-16 ~ 456 ~ 8
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1010 ~ 4015 ~ 30-8 ~ 10
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1010 ~ 40-16 ~ 458 ~ 10
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1310 ~ 4015 ~ 30-10 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1310 ~ 40-16 ~ 1910 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1310 ~ 40-21 ~ 2410 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1310 ~ 40-26 ~ 2910 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1310 ~ 40-31 ~ 4510 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1610 ~ 4015 ~ 30-13 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1610 ~ 40-16 ~ 1913 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1610 ~ 40-21 ~ 2413 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1610 ~ 40-26 ~ 2913 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKD11 Equivalent (D2)None1610 ~ 40-31 ~ 4513 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1.610 ~ 4010 ~ 30-1 ~ 1.6
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1.610 ~ 40-16 ~ 451 ~ 1.6
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating2.010 ~ 4010 ~ 30-1 ~ 2
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating2.010 ~ 40-16 ~ 451 ~ 2
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating2.510 ~ 4010 ~ 30-1.5 ~ 2.5
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating2.510 ~ 40-16 ~ 451.5 ~ 2.5
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating310 ~ 4015 ~ 30-2 ~ 3
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating310 ~ 40-16 ~ 452 ~ 3
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating410 ~ 4015 ~ 30-3 ~ 4
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating410 ~ 40-16 ~ 453 ~ 4
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating510 ~ 4015 ~ 30-4 ~ 5
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating510 ~ 40-16 ~ 454 ~ 5
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating610 ~ 4015 ~ 30-5 ~ 6
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating610 ~ 40-16 ~ 455 ~ 6
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating810 ~ 4015 ~ 30-6 ~ 8
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating810 ~ 40-16 ~ 456 ~ 8
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1010 ~ 4015 ~ 30-8 ~ 10
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1010 ~ 40-16 ~ 458 ~ 10
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1310 ~ 4015 ~ 30-10 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1310 ~ 40-16 ~ 1910 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1310 ~ 40-21 ~ 2410 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1310 ~ 40-26 ~ 2910 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1310 ~ 40-31 ~ 4510 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1610 ~ 4015 ~ 30-13 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1610 ~ 40-16 ~ 1913 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1610 ~ 40-21 ~ 2413 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1610 ~ 40-26 ~ 2913 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)TiCN (XCN) coating1610 ~ 40-31 ~ 4513 ~ 16
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)TiCN (XCN) coating1.610 ~ 40--1 ~ 1.6
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)TiCN (XCN) coating2.010 ~ 40--1 ~ 2
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)TiCN (XCN) coating2.510 ~ 40--1.5 ~ 2.5
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)TiCN (XCN) coating310 ~ 40--2 ~ 3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)

Loading...

Basic Information

Shank type Standard Mounting plate Stripper plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support