(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Punches, With TiCN Coating, HW Coating, WPC Treatment (Part Numbers)

Special Shaped Punches, With TiCN Coating, HW Coating, WPC Treatment

Move the mouse over the image to zoom

  • Spec Expansion

•Type: Shoulder punch
For complete product overview and details on Special Shaped Punches with TiCN Coating, HW Coating or WPC Treatment see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
  • HW
  • WPC

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-AP2H5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]
H-AP2H5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]
H-AP2H6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]
H-AP2H6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]
H-AP2H8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]
H-AP2H8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]
H-AP2H10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
H-AP2H10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
H-AP2H13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]
H-AP2H13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
H-AP2H16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]
H-AP2H16-LC[44-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
H-AP2H20-[40-100/10]-P[5-19.9/0.01]-W[5-19.9/0.01]
H-AP2H20-LC[44-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
H-AP2H25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]
H-AP2H25-LC[44-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
H-AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
H-AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-2.44/0.01]
H-AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-2.44/0.01]
H-AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
H-AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-2.44/0.01]
H-AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-2.44/0.01]
H-AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
H-AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-2.94/0.01]
H-AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-2.94/0.01]
H-AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
H-AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-2.94/0.01]
H-AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-2.94/0.01]
H-AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S0
H-AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S[0.2-3.94/0.01]
H-AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S[0.2-3.94/0.01]
H-AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S0
H-AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S[0.2-3.94/0.01]
H-AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S[0.2-3.94/0.01]
H-AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S0
H-AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S[0.2-4.94/0.01]
H-AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-4.94/0.01]
H-AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S0
H-AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S[0.2-4.94/0.01]
H-AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-4.94/0.01]
H-AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S0
H-AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S[0.2-6.44/0.01]
H-AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-6.44/0.01]
H-AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S0
H-AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S[0.2-6.44/0.01]
H-AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-6.44/0.01]
H-AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R0-S0
H-AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R0-S[0.2-7.94/0.01]
H-AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-7.94/0.01]
H-AP2J16-LC[44-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R0-S0
H-AP2J16-LC[44-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R0-S[0.2-7.94/0.01]
H-AP2J16-LC[44-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J16-LC[44-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-7.94/0.01]
H-AP2J20-[40-100/10]-P[5-19.9/0.01]-W[5-19.9/0.01]-R0-S0
H-AP2J20-[40-100/10]-P[5-19.9/0.01]-W[5-19.9/0.01]-R0-S[0.2-9.94/0.01]
H-AP2J20-[40-100/10]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J20-[40-100/10]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-9.94/0.01]
H-AP2J20-LC[44-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R0-S0
H-AP2J20-LC[44-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R0-S[0.2-9.94/0.01]
H-AP2J20-LC[44-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J20-LC[44-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-9.94/0.01]
H-AP2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S0
H-AP2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S[0.2-12.44/0.01]
H-AP2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-12.44/0.01]
H-AP2J25-LC[44-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S0
H-AP2J25-LC[44-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S[0.2-12.44/0.01]
H-AP2J25-LC[44-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S0
H-AP2J25-LC[44-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-12.44/0.01]
H-AP2L5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-A[0.5-4/0.01]-S[0.2-20/0.01]
H-AP2L5-LC[44-79.5/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-A[0.5-4/0.01]-S[0.2-20/0.01]
H-AP2L6-[50-80/10]-A[1-90/0.1]-Q0-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L6-[50-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L6-LC[44-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L6-LC[44-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L8-[50-100/10]-A[1-90/0.1]-Q0-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L8-[50-100/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L8-LC[44-99.9/0.1]-A[1-90/0.1]-Q0-R[0.2-50/0.01]-S[2-50/0.01]
H-AP2L8-LC[44-99.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-50/0.01]-S[2-50/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment Punch shank (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5---40 ~ 80-2 ~ 4.9---2 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5----44 ~ 79.92 ~ 4.9---2 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6---40 ~ 80-2 ~ 5.9---2 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6----44 ~ 79.92 ~ 5.9---2 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8---40 ~ 100-2 ~ 7.9---2 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8----44 ~ 99.92 ~ 7.9---2 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10---40 ~ 100-2.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10----44 ~ 99.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13---40 ~ 100-3 ~ 12.9---3 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13----44 ~ 99.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16---40 ~ 100-4 ~ 15.9---4 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16----44 ~ 99.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20---40 ~ 100-5 ~ 19.9---5 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20----44 ~ 99.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25---40 ~ 100-6 ~ 24.9---6 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25----44 ~ 99.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5---40 ~ 80-2 ~ 4.9-002 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5---40 ~ 80-2 ~ 4.9-00.2 ~ 2.442 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5---40 ~ 80-2 ~ 4.9-0.2 ~ 4002 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5---40 ~ 80-2 ~ 4.9-0.2 ~ 400.2 ~ 2.442 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5----44 ~ 79.92 ~ 4.9-002 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5----44 ~ 79.92 ~ 4.9-00.2 ~ 2.442 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5----44 ~ 79.92 ~ 4.9-0.2 ~ 4002 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load5----44 ~ 79.92 ~ 4.9-0.2 ~ 400.2 ~ 2.442 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6---40 ~ 80-2 ~ 5.9-002 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6---40 ~ 80-2 ~ 5.9-00.2 ~ 2.942 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6---40 ~ 80-2 ~ 5.9-0.2 ~ 4002 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6---40 ~ 80-2 ~ 5.9-0.2 ~ 400.2 ~ 2.942 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6----44 ~ 79.92 ~ 5.9-002 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6----44 ~ 79.92 ~ 5.9-00.2 ~ 2.942 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6----44 ~ 79.92 ~ 5.9-0.2 ~ 4002 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load6----44 ~ 79.92 ~ 5.9-0.2 ~ 400.2 ~ 2.942 ~ 5.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8---40 ~ 100-2 ~ 7.9-002 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8---40 ~ 100-2 ~ 7.9-00.2 ~ 3.942 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8---40 ~ 100-2 ~ 7.9-0.2 ~ 4002 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8---40 ~ 100-2 ~ 7.9-0.2 ~ 400.2 ~ 3.942 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8----44 ~ 99.92 ~ 7.9-002 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8----44 ~ 99.92 ~ 7.9-00.2 ~ 3.942 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8----44 ~ 99.92 ~ 7.9-0.2 ~ 4002 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load8----44 ~ 99.92 ~ 7.9-0.2 ~ 400.2 ~ 3.942 ~ 7.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10---40 ~ 100-2.5 ~ 9.9-002.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10---40 ~ 100-2.5 ~ 9.9-00.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10---40 ~ 100-2.5 ~ 9.9-0.2 ~ 4002.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10---40 ~ 100-2.5 ~ 9.9-0.2 ~ 400.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10----44 ~ 99.92.5 ~ 9.9-002.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10----44 ~ 99.92.5 ~ 9.9-00.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10----44 ~ 99.92.5 ~ 9.9-0.2 ~ 4002.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load10----44 ~ 99.92.5 ~ 9.9-0.2 ~ 400.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13---40 ~ 100-3 ~ 12.9-003 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13---40 ~ 100-3 ~ 12.9-00.2 ~ 6.443 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13---40 ~ 100-3 ~ 12.9-0.2 ~ 4003 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13---40 ~ 100-3 ~ 12.9-0.2 ~ 400.2 ~ 6.443 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13----44 ~ 99.93 ~ 12.9-003 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13----44 ~ 99.93 ~ 12.9-00.2 ~ 6.443 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13----44 ~ 99.93 ~ 12.9-0.2 ~ 4003 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load13----44 ~ 99.93 ~ 12.9-0.2 ~ 400.2 ~ 6.443 ~ 12.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16---40 ~ 100-4 ~ 15.9-004 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16---40 ~ 100-4 ~ 15.9-00.2 ~ 7.944 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16---40 ~ 100-4 ~ 15.9-0.2 ~ 4004 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16---40 ~ 100-4 ~ 15.9-0.2 ~ 400.2 ~ 7.944 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16----44 ~ 99.94 ~ 15.9-004 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16----44 ~ 99.94 ~ 15.9-00.2 ~ 7.944 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16----44 ~ 99.94 ~ 15.9-0.2 ~ 4004 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load16----44 ~ 99.94 ~ 15.9-0.2 ~ 400.2 ~ 7.944 ~ 15.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20---40 ~ 100-5 ~ 19.9-005 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20---40 ~ 100-5 ~ 19.9-00.2 ~ 9.945 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20---40 ~ 100-5 ~ 19.9-0.2 ~ 4005 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20---40 ~ 100-5 ~ 19.9-0.2 ~ 400.2 ~ 9.945 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20----44 ~ 99.95 ~ 19.9-005 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20----44 ~ 99.95 ~ 19.9-00.2 ~ 9.945 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20----44 ~ 99.95 ~ 19.9-0.2 ~ 4005 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load20----44 ~ 99.95 ~ 19.9-0.2 ~ 400.2 ~ 9.945 ~ 19.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25---40 ~ 100-6 ~ 24.9-006 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25---40 ~ 100-6 ~ 24.9-00.2 ~ 12.446 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25---40 ~ 100-6 ~ 24.9-0.2 ~ 4006 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25---40 ~ 100-6 ~ 24.9-0.2 ~ 400.2 ~ 12.446 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25----44 ~ 99.96 ~ 24.9-006 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25----44 ~ 99.96 ~ 24.9-00.2 ~ 12.446 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25----44 ~ 99.96 ~ 24.9-0.2 ~ 4006 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load25----44 ~ 99.96 ~ 24.9-0.2 ~ 400.2 ~ 12.446 ~ 24.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load50.5 ~ 4--40 ~ 80-2 ~ 4.9--0.2 ~ 202 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load50.5 ~ 4---44 ~ 79.52 ~ 4.9--0.2 ~ 202 ~ 4.9
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load61 ~ 90--50 ~ 80--00.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load61 ~ 90--50 ~ 80--0.2 ~ 400.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load61 ~ 90---44 ~ 79.9-00.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load61 ~ 90---44 ~ 79.9-0.2 ~ 400.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load81 ~ 90--50 ~ 100--00.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load81 ~ 90--50 ~ 100--0.2 ~ 400.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load81 ~ 90---44 ~ 99.9-00.2 ~ 502 ~ 50-
1 Piece(s)

15 Days or more

10SKH51 EquivalentTiCNHeavy load81 ~ 90---44 ~ 99.9-0.2 ~ 400.2 ~ 502 ~ 50-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment Punch shank (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)

Loading...

Basic Information

Type Shoulder punch

Additional Products in this Category

Complementary Products

Tech Support