(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Button Dies Dowel Slot Type

Special Shaped Button Dies Dowel Slot Type

Click this image to zoom it.

•Type: Button dies
•Material: SKD11 Equivalent
•Die Mounting Part Shape: Dowel fixing

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KD2H10-[16,​20,​22,​25,​30,​35]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-W[2-6/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-WC[1-1.99/0.01]
KD2H10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[10-15.9/0.1]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-LC[10-15.9/0.1]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-LC[10-15.9/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[10-15.9/0.1]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-LC[10-15.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-LC[10-15.9/0.1]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[10-15.9/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]
KD2H10-LC[10-15.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.99/0.01]
KD2H10-LC[10-15.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[16.1-19.9/0.1]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-LC[16.1-19.9/0.1]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-LC[16.1-19.9/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[16.1-19.9/0.1]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-LC[16.1-19.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-LC[16.1-19.9/0.1]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[16.1-19.9/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]
KD2H10-LC[16.1-19.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.99/0.01]
KD2H10-LC[16.1-19.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[20.1-21.9/0.1]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-LC[20.1-21.9/0.1]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-LC[20.1-21.9/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[20.1-21.9/0.1]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-LC[20.1-21.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-LC[20.1-21.9/0.1]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]
KD2H10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.99/0.01]
KD2H10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[22.1-24.9/0.1]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-LC[22.1-24.9/0.1]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-LC[22.1-24.9/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[22.1-24.9/0.1]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-LC[22.1-24.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-LC[22.1-24.9/0.1]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]
KD2H10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.99/0.01]
KD2H10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[25.1-29.9/0.1]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-LC[25.1-29.9/0.1]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-LC[25.1-29.9/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[25.1-29.9/0.1]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-LC[25.1-29.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-LC[25.1-29.9/0.1]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]
KD2H10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.99/0.01]
KD2H10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[30.1-34.9/0.1]-P[2-6/0.01]-W[2-6/0.01]
KD2H10-LC[30.1-34.9/0.1]-P[2-6/0.01]-WC[1-1.99/0.01]
KD2H10-LC[30.1-34.9/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]
KD2H10-LC[30.1-34.9/0.1]-PC[1-1.99/0.01]-W[2-6/0.01]
KD2H10-LC[30.1-34.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KD2H10-LC[30.1-34.9/0.1]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
Tip dimension alteration [PC]
(mm)
W
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

1010---16 ~ 35-2 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010---16 ~ 35-2 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010---16 ~ 35-2 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010---16 ~ 35-----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010---16 ~ 35-----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010---16 ~ 35-----1 ~ 1.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010---16 ~ 35-----6.01 ~ 6.22 ~ 6-
1 Piece(s)

10 Days or more

1010---16 ~ 35-----6.01 ~ 6.2-1 ~ 1.99
1 Piece(s)

10 Days or more

1010---16 ~ 35-----6.01 ~ 6.2-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----10 ~ 15.92 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010----10 ~ 15.92 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010----10 ~ 15.92 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----10 ~ 15.9----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010----10 ~ 15.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----10 ~ 15.9----1 ~ 1.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----10 ~ 15.9----6.01 ~ 6.22 ~ 6-
1 Piece(s)

10 Days or more

1010----10 ~ 15.9----6.01 ~ 6.2-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----10 ~ 15.9----6.01 ~ 6.2-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.92 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.92 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.92 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.9----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.9----1 ~ 1.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.9----6.01 ~ 6.22 ~ 6-
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.9----6.01 ~ 6.2-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----16.1 ~ 19.9----6.01 ~ 6.2-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.92 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.92 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.92 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.9----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.9----1 ~ 1.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.9----6.01 ~ 6.22 ~ 6-
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.9----6.01 ~ 6.2-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----20.1 ~ 21.9----6.01 ~ 6.2-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.92 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.92 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.92 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.9----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.9----1 ~ 1.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.9----6.01 ~ 6.22 ~ 6-
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.9----6.01 ~ 6.2-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----22.1 ~ 24.9----6.01 ~ 6.2-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.92 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.92 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.92 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.9----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.9----1 ~ 1.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.9----6.01 ~ 6.22 ~ 6-
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.9----6.01 ~ 6.2-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----25.1 ~ 29.9----6.01 ~ 6.2-6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----30.1 ~ 34.92 ~ 6----2 ~ 6-
1 Piece(s)

10 Days or more

1010----30.1 ~ 34.92 ~ 6-----1 ~ 1.99
1 Piece(s)

10 Days or more

1010----30.1 ~ 34.92 ~ 6-----6.01 ~ 6.2
1 Piece(s)

10 Days or more

1010----30.1 ~ 34.9----1 ~ 1.992 ~ 6-
1 Piece(s)

10 Days or more

1010----30.1 ~ 34.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

1010----30.1 ~ 34.9----1 ~ 1.99-6.01 ~ 6.2

Loading...

 

Basic Information

Type Button dies Material SKD11 Equivalent Surface treatment None
Die (mounting part) shape Dowel fixing

Additional Products in this Category

Complementary Products

Tech Support