(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Retainers Light Load, Space-Saving, Single Fixing Bolt Type

Ball Lock Retainers  Light Load, Space-Saving, Single Fixing Bolt Type

Move the mouse over the image to zoom

  • Ball Lock Retainers  Light Load, Space-Saving, Single Fixing Bolt Type
  • Ball Lock Retainers  Light Load, Space-Saving, Single Fixing Bolt Type
  • Ball Lock Retainers  Light Load, Space-Saving, Single Fixing Bolt Type

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLN-DS13
CLN-DS16
CLN-DSN13
CLN-DSN16
CLN-FS10
CLN-FS13
CLN-FS16
CLN-FSN10
CLN-FSN13
CLN-FSN16
CLN-PN10
CLN-PN13
CLN-PN16
CLN-PS10
CLN-PS13
CLN-PS16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Components D (Applicable punch diameter)
(mm)
1 Piece(s)Available

9 Days or more

10For shaped button diesSet13
1 Piece(s)Available

9 Days or more

10For shaped button diesSet16
1 Piece(s)Available

9 Days or more

10For shaped button diesBody only + Plug13
1 Piece(s)Available

9 Days or more

10For shaped button diesBody only + Plug16
1 Piece(s)Available

9 Days or more

10For shaped punchesSet10
1 Piece(s)Available

9 Days or more

10For shaped punchesSet13
1 Piece(s)Available

9 Days or more

10For shaped punchesSet16
1 Piece(s)Available

9 Days or more

10For shaped punchesBody only + Plug10
1 Piece(s)Available

9 Days or more

10For shaped punchesBody only + Plug13
1 Piece(s)Available

9 Days or more

10For shaped punchesBody only + Plug16
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug10
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug13
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug16
1 Piece(s)Available

9 Days or more

10For light load type punchesSet10
1 Piece(s)Available

9 Days or more

10For light load type punchesSet13
1 Piece(s)Available

9 Days or more

10For light load type punchesSet16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Components D (Applicable punch diameter)
(mm)

Loading...

  1. 1

Basic Information

With/without dowel hole of the backing plug With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.