(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Block Dies Single Flange Type

Special Shaped Block Dies  Single Flange Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Block dies
•Die Mounting Part Shape: Single-flanged

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLF2H0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0606-LC[10-15.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0606-LC[16.1-19.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0606-LC[20.1-21.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0606-LC[22.1-24.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0606-LC[25.1-29.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0606-LC[30.1-34.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLF2H0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0806-LC[10-15.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0806-LC[16.1-19.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0806-LC[20.1-21.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0806-LC[22.1-24.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0806-LC[25.1-29.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0806-LC[30.1-34.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLF2H0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-4/0.01]
BLF2H0808-LC[10-15.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLF2H0808-LC[16.1-19.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLF2H0808-LC[20.1-21.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLF2H0808-LC[22.1-24.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLF2H0808-LC[25.1-29.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLF2H0808-LC[30.1-34.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLF2H1006-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1006-LC[10-15.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1006-LC[16.1-19.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1006-LC[20.1-21.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1006-LC[22.1-24.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1006-LC[25.1-29.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1006-LC[30.1-34.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLF2H1008-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1008-LC[10-15.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1008-LC[16.1-19.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1008-LC[20.1-21.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1008-LC[22.1-24.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1008-LC[25.1-29.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1008-LC[30.1-34.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLF2H1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1010-LC[10-15.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1010-LC[16.1-19.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1010-LC[20.1-21.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1010-LC[22.1-24.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1010-LC[25.1-29.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1010-LC[30.1-34.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLF2H1306-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1306-LC[10-15.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1306-LC[16.1-19.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1306-LC[20.1-21.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1306-LC[22.1-24.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1306-LC[25.1-29.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1306-LC[30.1-34.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLF2H1308-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1308-LC[10-15.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1308-LC[16.1-19.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1308-LC[20.1-21.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1308-LC[22.1-24.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1308-LC[25.1-29.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1308-LC[30.1-34.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLF2H1310-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-6/0.01]
BLF2H1310-LC[10-15.9/0.1]-P[1-8/0.01]-W[1-6/0.01]
BLF2H1310-LC[16.1-19.9/0.1]-P[1-8/0.01]-W[1-6/0.01]
BLF2H1310-LC[20.1-21.9/0.1]-P[1-8/0.01]-W[1-6/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66---16 ~ 35-1 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66----10 ~ 15.91 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66----16.1 ~ 19.91 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66----20.1 ~ 21.91 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66----22.1 ~ 24.91 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66----25.1 ~ 29.91 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent66----30.1 ~ 34.91 ~ 3---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86---16 ~ 35-1 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86----10 ~ 15.91 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86----16.1 ~ 19.91 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86----20.1 ~ 21.91 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86----22.1 ~ 24.91 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86----25.1 ~ 29.91 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent86----30.1 ~ 34.91 ~ 4---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88---16 ~ 35-1 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88----10 ~ 15.91 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88----16.1 ~ 19.91 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88----20.1 ~ 21.91 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88----22.1 ~ 24.91 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88----25.1 ~ 29.91 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent88----30.1 ~ 34.91 ~ 4---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106---16 ~ 35-1 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106----10 ~ 15.91 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106----16.1 ~ 19.91 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106----20.1 ~ 21.91 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106----22.1 ~ 24.91 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106----25.1 ~ 29.91 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent106----30.1 ~ 34.91 ~ 6---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108---16 ~ 35-1 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108----10 ~ 15.91 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108----16.1 ~ 19.91 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108----20.1 ~ 21.91 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108----22.1 ~ 24.91 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108----25.1 ~ 29.91 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent108----30.1 ~ 34.91 ~ 6---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010---16 ~ 35-1 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010----10 ~ 15.91 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010----16.1 ~ 19.91 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010----20.1 ~ 21.91 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010----22.1 ~ 24.91 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010----25.1 ~ 29.91 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1010----30.1 ~ 34.91 ~ 6---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136---16 ~ 35-1 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136----10 ~ 15.91 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136----16.1 ~ 19.91 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136----20.1 ~ 21.91 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136----22.1 ~ 24.91 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136----25.1 ~ 29.91 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent136----30.1 ~ 34.91 ~ 8---1 ~ 3
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138---16 ~ 35-1 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138----10 ~ 15.91 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138----16.1 ~ 19.91 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138----20.1 ~ 21.91 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138----22.1 ~ 24.91 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138----25.1 ~ 29.91 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent138----30.1 ~ 34.91 ~ 8---1 ~ 4
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1310---16 ~ 35-1 ~ 8---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1310----10 ~ 15.91 ~ 8---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1310----16.1 ~ 19.91 ~ 8---1 ~ 6
1 Piece(s)

8 Days or more

102HSKD11 Equivalent1310----20.1 ~ 21.91 ~ 8---1 ~ 6

Loading...

 

Basic Information

Type Block dies Surface treatment None Die (mounting part) shape Single-flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.