(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Foam (POROUS) for High-Deflection USE Standard Type -PA-

Urethane Foam (POROUS) for High-Deflection USE Standard Type  -PA-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: High-deflection type urethane foams
•Shape: Pillar shape
•Hole/Counterbore: Hole
•Max. Elongation (%): 40

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PA30-30
PA30-40
PA40-40
PA40-50
PA40-60
PA50-40
PA50-50
PA50-60
PA50-80
PA60-50
PA60-60
PA60-80
PA60-100
PA80-60
PA80-80
PA80-100
PA80-130
PA100-80
PA100-100
PA100-120
PA100-160
PA120-80
PA120-100
PA120-120
PA120-160
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

1014713030
1 Piece(s)Available

8 Days or more

1014714030
1 Piece(s)Available

8 Days or more

1030404040
1 Piece(s)Available

8 Days or more

1030405040
1 Piece(s)Available

8 Days or more

1030406040
1 Piece(s)Available

8 Days or more

1055414050
1 Piece(s)Available

8 Days or more

1055415050
1 Piece(s)Available

8 Days or more

1055416050
1 Piece(s)Available

8 Days or more

1055418050
1 Piece(s)Available

8 Days or more

1072575060
1 Piece(s)Available

8 Days or more

1072576060
1 Piece(s)Available

8 Days or more

1072578060
1 Piece(s)Available

8 Days or more

10725710060
1 Piece(s)Available

8 Days or more

10137296080
1 Piece(s)Available

8 Days or more

10137298080
1 Piece(s)Available

8 Days or more

101372910080
1 Piece(s)Available

8 Days or more

101372913080
1 Piece(s)Available

8 Days or more

102177180100
1 Piece(s)Available

8 Days or more

1021771100100
1 Piece(s)Available

8 Days or more

1021771120100
1 Piece(s)Available

8 Days or more

1021771160100
1 Piece(s)Available

8 Days or more

103079380120
1 Piece(s)Available

8 Days or more

1030793100120
1 Piece(s)Available

8 Days or more

1030793120120
1 Piece(s)Available

8 Days or more

1030793160120

Loading...

  1. 1
 

Basic Information

Urethane type High-deflection type urethane foams Shape Pillar shape Hole/counterbore Hole
Max. Elongation(%) 40

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.