(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Repulsion Urethanes Standard Type

Low Repulsion Urethanes Standard Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Low repulsion urethanes, shore A70
•Shape: Pillar shape
•Hole/Counterbore: Hole
•Max. Elongation (%): 25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN20-25
AN20-30
AN20-35
AN20-40
AN25-25
AN25-30
AN25-35
AN25-40
AN25-45
AN25-50
AN30-30
AN30-35
AN30-40
AN30-45
AN30-50
AN30-55
AN30-60
AN40-40
AN40-50
AN40-60
AN50-50
AN50-60
AN50-80
AN60-50
AN60-60
AN60-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

6172520
1 Piece(s)Available

8 Days or more

6173020
1 Piece(s)Available

8 Days or more

6173520
1 Piece(s)Available

8 Days or more

6174020
1 Piece(s)Available

8 Days or more

9122525
1 Piece(s)Available

8 Days or more

9123025
1 Piece(s)Available

8 Days or more

9123525
1 Piece(s)Available

8 Days or more

9124025
1 Piece(s)Available

8 Days or more

9124525
1 Piece(s)Available

8 Days or more

9125025
1 Piece(s)Available

8 Days or more

12453030
1 Piece(s)Available

8 Days or more

12453530
1 Piece(s)Available

8 Days or more

12454030
1 Piece(s)Available

8 Days or more

12454530
1 Piece(s)Available

8 Days or more

12455030
1 Piece(s)Available

8 Days or more

12455530
1 Piece(s)Available

8 Days or more

12456030
1 Piece(s)Available

8 Days or more

25494040
1 Piece(s)Available

8 Days or more

25495040
1 Piece(s)Available

8 Days or more

25496040
1 Piece(s)Available

8 Days or more

40285050
1 Piece(s)Available

8 Days or more

40286050
1 Piece(s)Available

8 Days or more

40288050
1 Piece(s)Available

8 Days or more

59625060
1 Piece(s)Available

8 Days or more

59626060
1 Piece(s)Available

8 Days or more

59628060

Loading...

  1. 1
 

Basic Information

Urethane type Low repulsion urethanes, shore A70 Shape Pillar shape Hole/counterbore Hole
Max. Elongation(%) 25

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.