(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Repulsion Urethanes -Standard type / Configurable full length type -

Low Repulsion Urethanes -Standard type / Configurable full length type -

Click this image to zoom it.

Move the mouse over the image to zoom

  • Low Repulsion Urethanes -Standard type / Configurable full length type -
  • Low Repulsion Urethanes -Standard type / Configurable full length type -
  • Low Repulsion Urethanes -Standard type / Configurable full length type -
  • Volume Discount

•Urethane Type: Low repulsion urethanes, shore A70
•Shape: Pillar shape

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ANX20-[10-200/1]
ANX25-[10-200/1]
ANX30-[10-200/1]
ANX40-[10-200/1]
ANX50-[10-200/1]
ANX60-[10-200/1]
CNN20-200
CNN25-200
CNN30-200
CNN40-300
CNN50-300
CNN60-300
CNX20-[10-200/1]
CNX25-[10-200/1]
CNX30-[10-200/1]
CNX40-[10-200/1]
CNX50-[10-200/1]
CNX60-[10-200/1]
LAN20-200
LAN25-200
LAN30-200
LAN40-300
LAN50-300
LAN60-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole/counterbore L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)

8 Days or more

Hole10 ~ 20020
1 Piece(s)

8 Days or more

Hole10 ~ 20025
1 Piece(s)

8 Days or more

Hole10 ~ 20030
1 Piece(s)

8 Days or more

Hole10 ~ 20040
1 Piece(s)

8 Days or more

Hole10 ~ 20050
1 Piece(s)

8 Days or more

Hole10 ~ 20060
1 Piece(s)Available

8 Days or more

None20020
1 Piece(s)Available

8 Days or more

None20025
1 Piece(s)Available

8 Days or more

None20030
1 Piece(s)Available

8 Days or more

None30040
1 Piece(s)Available

8 Days or more

None30050
1 Piece(s)Available

8 Days or more

None30060
1 Piece(s)

8 Days or more

None10 ~ 20020
1 Piece(s)

8 Days or more

None10 ~ 20025
1 Piece(s)

8 Days or more

None10 ~ 20030
1 Piece(s)

8 Days or more

None10 ~ 20040
1 Piece(s)

8 Days or more

None10 ~ 20050
1 Piece(s)

8 Days or more

None10 ~ 20060
1 Piece(s)Available

8 Days or more

Hole20020
1 Piece(s)Available

8 Days or more

Hole20025
1 Piece(s)Available

8 Days or more

Hole20030
1 Piece(s)Available

8 Days or more

Hole30040
1 Piece(s)Available

8 Days or more

Hole30050
1 Piece(s)Available

8 Days or more

Hole30060

Loading...

  1. 1
 

Basic Information

Urethane type Low repulsion urethanes, shore A70 Shape Pillar shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.