(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethanes for Heavy Loads EX Type

Urethanes for Heavy Loads EX Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pillar hourglass shape
•Max. Elongation (%): 30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EX10080
EX100100
EX100120
EX5060
EX5080
EX6060
EX6080
EX80100
EX8080
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

6129282100
1 Piece(s)Available

Same day

Stock

61292103100
1 Piece(s)Available

8 Days or more

61292123100
1 Piece(s)Available

8 Days or more

147106250
1 Piece(s)Available

8 Days or more

147108250
1 Piece(s)Available

8 Days or more

215756260
1 Piece(s)Available

8 Days or more

215758260
1 Piece(s)Available

8 Days or more

4118810380
1 Piece(s)Available

8 Days or more

411888280

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pillar hourglass shape Hole/counterbore None
Max. Elongation(%) 30 Additional inner diameter C1 chamfering No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.