(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Foam (POROUS) for High-Deflection USE -PLA-

Urethane Foam (POROUS) for High-Deflection USE -PLA-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: High-deflection type urethane foams
•Shape: Pillar shape
•Hole/Counterbore: Hole
•L Dimension (L) (mm): 200

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PLA30-200
PLA40-200
PLA50-200
PLA60-200
PLA80-200
PLA100-200
PLA120-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1060
1 Piece(s)Available

8 Days or more

1080
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10120

Loading...

  1. 1
 

Basic Information

Urethane type High-deflection type urethane foams Shape Pillar shape Hole/counterbore Hole
L Dimension (L)(mm) 200

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.