(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Stock Blocks

Urethane Stock Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pillar shape
•Hole/Counterbore: Hole
•Max. Elongation (%): 25

  • FL300
  • OD100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E40-80
E50-110
E70-110
E70-140
E70-170
E90-140
E90-170
E90-200
E100-140
E110-140
E110-170
E110-200
E110-250
E7022110
E7022140
E7022170
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
d (Inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

6276804014
1 Piece(s)Available

8 Days or more

107871105014
1 Piece(s)Available

8 Days or more

245171107014
1 Piece(s)Available

8 Days or more

245171407014
1 Piece(s)Available

8 Days or more

245171707014
1 Piece(s)Available

44 Days or more

402071409022
1 Piece(s)Available

8 Days or more

402071709022
1 Piece(s)Available

8 Days or more

402072009022
1 Piece(s)Available

8 Days or more

4972014010022
1 Piece(s)Available

8 Days or more

5687814011022
1 Piece(s)Available

46 Days or more

5687817011022
1 Piece(s)Available

8 Days or more

5687820011022
1 Piece(s)Available

Same day

Stock

5687825011022
1 Piece(s)Available

8 Days or more

245171107022
1 Piece(s)Available

8 Days or more

245171407022
1 Piece(s)Available

8 Days or more

245171707022

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pillar shape Hole/counterbore Hole
Max. Elongation(%) 25

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.