(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Stock Blocks Configurable Full Length Type (Part Numbers)

Urethane Stock Blocks Configurable Full Length Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pillar shape
•Hole/Counterbore: Hole

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EL40-14-[15-200/1]
EL50-14-[15-200/1]
EL70-[14,​22]-[15-200/1]
EL90-[14,​22]-[15-200/1]
EL100-22-[50-250/1]
EL110-22-[50-250/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship L Dimension (L)
(mm)
D (Outer diameter)
(mm)
d (Inner diameter)
(mm)
1 Piece(s)

8 Days or more

15 ~ 2004014
1 Piece(s)

8 Days or more

15 ~ 2005014
1 Piece(s)

8 Days or more

15 ~ 2007014 ~ 22
1 Piece(s)

8 Days or more

15 ~ 2009014 ~ 22
1 Piece(s)

8 Days or more

50 ~ 25010022
1 Piece(s)

8 Days or more

50 ~ 25011022

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pillar shape Hole/counterbore Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.