(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guides (with Mounting Plates, Configurable Length)

Nest Guides (with Mounting Plates, Configurable Length)

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

NGNX-[65-200/5]-[20-40/5]-A[100-200/10]-B[35-150/5]-M[10,​12]

Part Number 

Loading...
Part Number
NGNX-[65-200/5]-[20-40/5]-A[100-200/10]-B[35-150/5]-M[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (Guide height)
(mm)
A (Mounting plate length)
(mm)
B (Slotted hole position)
(mm)
H (Tapered part)
(mm)
M (Mounting bolt hole)
(mm)
1 Piece(s)

10 Days or more

1065 ~ 200100 ~ 20035 ~ 15020 ~ 4010 ~ 12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (Guide height)
(mm)
A (Mounting plate length)
(mm)
B (Slotted hole position)
(mm)
H (Tapered part)
(mm)
M (Mounting bolt hole)
(mm)
  1. 1

Basic Information

Specification Reinforced type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.