(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guides -Reinforced Type (Economy)-

Nest Guides -Reinforced Type (Economy)-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Nest Guides - Reinforced, Economy Model see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENSTB-[65-200/5]-[20-40/5]-M[10,​12]
ENSTL-[65-200/5]-[20-40/5]-M[10,​12]
ENSTR-[65-200/5]-[20-40/5]-M[10,​12]
NGNA-[65-350/5]-[20-40/5]-M[10,​12]
NGNBL-[65-350/5]-[20-40/5]-M[10,​12]
NGNBR-[65-350/5]-[20-40/5]-M[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting orientation Specification L (Guide height)
(mm)
H (Tapered part)
(mm)
M (Mounting bolt hole)
(mm)
1 Piece(s)

8 Days or more

10CenterEconomy type65 ~ 20020 ~ 4010 ~ 12
1 Piece(s)

8 Days or more

10Left hand typeEconomy type65 ~ 20020 ~ 4010 ~ 12
1 Piece(s)

8 Days or more

10Right hand typeEconomy type65 ~ 20020 ~ 4010 ~ 12
1 Piece(s)

8 Days or more

10CenterReinforced type65 ~ 35020 ~ 4010 ~ 12
1 Piece(s)

8 Days or more

10Left hand typeReinforced type65 ~ 35020 ~ 4010 ~ 12
1 Piece(s)

8 Days or more

10Right hand typeReinforced type65 ~ 35020 ~ 4010 ~ 12

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.