(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guides

Rough Guides

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rough Guides
  • Rough Guides
  • Rough Guides
  • Rough Guides

For complete product overview and details on Rough Guides see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RG8-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG10-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG12-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG16-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG20-[60-300/5]-[10-50/5]-[0-80/5]-M12
RG-L8-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-L10-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-L12-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-L16-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-L20-[60-300/5]-[10-50/5]-[0-80/5]-M12
RG-R8-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-R10-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-R12-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-R16-[60-300/5]-[10-50/5]-[0-80/5]-M[10,​12]
RG-R20-[60-300/5]-[10-50/5]-[0-80/5]-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Guide diameter)
(mm)
Specifications F (Tapered part)
(mm)
H (Mounting plate position)
(mm)
L (Guide height)
(mm)
M (Mounting bolt hole)
(mm)
1 Piece(s)

10 Days or more

108Center10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1010Center10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1012Center10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1016Center10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1020Center10 ~ 500 ~ 8060 ~ 30012
1 Piece(s)

10 Days or more

108Left hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1010Left hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1012Left hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1016Left hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1020Left hand type10 ~ 500 ~ 8060 ~ 30012
1 Piece(s)

10 Days or more

108Right hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1010Right hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1012Right hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1016Right hand type10 ~ 500 ~ 8060 ~ 30010 ~ 12
1 Piece(s)

10 Days or more

1020Right hand type10 ~ 500 ~ 8060 ~ 30012

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.