(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guides (with Mounting Plates, Configurable Shape) -Reinforced Type-

Nest Guides (with Mounting Plates, Configurable Shape) -Reinforced Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nest Guides (with Mounting Plates, Configurable Shape) -Reinforced Type-
  • Nest Guides (with Mounting Plates, Configurable Shape) -Reinforced Type-
  • Nest Guides (with Mounting Plates, Configurable Shape) -Reinforced Type-
  • Nest Guides (with Mounting Plates, Configurable Shape) -Reinforced Type-

For complete product overview and details on Nest Guides with Mounting Plates - Configurable Shape, Reinforced see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NGNBA-[65-200/5]-[20-40/5]-M[10,​12]
NGNBC-[65-200/5]-[20-40/5]-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting plate width
(mm)
L (Guide height)
(mm)
H (Tapered part length)
(mm)
M (Mounting bolt hole)
(mm)
1 Piece(s)

10 Days or more

102465 ~ 20020 ~ 4010 ~ 12
1 Piece(s)

10 Days or more

104065 ~ 20020 ~ 4010
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting plate width
(mm)
L (Guide height)
(mm)
H (Tapered part length)
(mm)
M (Mounting bolt hole)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.