(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Lifters -Air Hole Type- (Part Numbers)

Guide Lifters -Air Hole Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Pin
•Stopping Method: Flange stopper
•Includes Air Hole: With
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLJS4-[10,​15,​20,​22,​25,​28,​30,​33,​35,​36,​40,​45,​50]-2-[0.5,​0.8,​1]
GLJS6-[10,​15,​20,​22,​25,​28,​30,​33,​35,​36,​40,​45]-[2-4/1]-[0.5,​0.8,​1,​1.6]
GLJS8-[15,​20,​22,​25,​28,​30,​33,​35,​36,​40,​45,​50]-[2-6/1]-[1,​1.6,​2]
GLJS10-[20,​22,​25,​28,​30,​33,​35,​36,​40,​45,​50,​55]-[2-8/1]-[1.6,​2,​2.5]
GLJS13-[20,​22,​25,​28,​30,​33,​35,​36,​40,​45,​50,​55]-[2-11/1]-[2,​2.5,​3.6]
GLJS16-[30,​33,​35,​36,​40,​45,​50,​55,​60,​70]-[2-14/1]-[2,​2.5,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L
(mm)
A (Groove length)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

10410 ~ 500.5 ~ 1-
1 Piece(s)

10 Days or more

10610 ~ 450.5 ~ 1.62 ~ 4
1 Piece(s)

10 Days or more

10815 ~ 501 ~ 22 ~ 6
1 Piece(s)

10 Days or more

101020 ~ 551.6 ~ 2.52 ~ 8
1 Piece(s)

10 Days or more

101320 ~ 552 ~ 3.62 ~ 11
1 Piece(s)

10 Days or more

101630 ~ 702 ~ 42 ~ 14

Loading...

  1. 1
 

Basic Information

Shape Pin Stopping methods Flange stopper With/without air hole With
With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.