(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Guide Lifters -Detachable Type-

Block Guide Lifters -Detachable Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Block
•Stopping Method: Detachable type
•Includes Air Hole: W/O
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLB0505-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB0606-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB0808-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB1010-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB1313-[26-80/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB1806-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB2408-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB3010-[20-60/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
GLB3913-[26-80/0.1]-[0.5-3.6/0.1]-[5-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
A (Groove length)
(mm)
V (Outer shape)
(mm)
H (Outer shape)
(mm)
E
(mm)
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.6555 ~ 15
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.6665 ~ 15
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.6885 ~ 15
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.610105 ~ 15
1 Piece(s)

10 Days or more

1026 ~ 800.5 ~ 3.613135 ~ 15
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.61865 ~ 15
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.62485 ~ 15
1 Piece(s)

10 Days or more

1020 ~ 600.5 ~ 3.630105 ~ 15
1 Piece(s)

10 Days or more

1026 ~ 800.5 ~ 3.639135 ~ 15

Loading...

  1. 1
 

Basic Information

Shape Block Stopping methods Detachable type With/without air hole W/O
With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.