(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Lifter Sets

Guide Lifter Sets

Click this image to zoom it.

  • Volume Discount

•Shape: Pin
•Stopping Method: Flange stopper
•Includes Air Hole: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLH4-[10-55/0.1]-[0.5-2/0.1]
GLH6-[10-75/0.1]-[0.5-3/0.1]
GLH8-[10-75/0.1]-[0.7-4.5/0.1]
GLH10-[10-90/0.1]-[0.7-4.5/0.1]
GLH13-[10-90/0.1]-[1-6/0.1]
GLH16-[10-100/0.1]-[1-6/0.1]
GLH20-[15-100/0.1]-[1-6/0.1]
GLH25-[15-100/0.1]-[1-6/0.1]
GLK4-[15-45/0.1]-[0.5-2/0.1]-E[5-10/0.1]-W[1.5-2.2/0.1]
GLK6-[15-72/0.1]-[0.5-3/0.1]-E[5-10/0.1]-W[2.5-4.6/0.1]
GLK8-[15-72/0.1]-[0.7-4.5/0.1]-E[5-10/0.1]-W[3.5-6/0.1]
GLK10-[15-82/0.1]-[0.7-4.5/0.1]-E[5-15/0.1]-W[5-8/0.1]
GLK13-[20-82/0.1]-[1-6/0.1]-E[5-15/0.1]-W[6-11/0.1]
GLK16-[20-82/0.1]-[1-6/0.1]-E[10-20/0.1]-W[6-14/0.1]
GLK20-[20-82/0.1]-[1-6/0.1]-E[10-20/0.1]-W[10-18/0.1]
GLK25-[20-82/0.1]-[1-6/0.1]-E[10-20/0.1]-W[13-22/0.1]
GLP4-10-0.5
GLP4-10-0.8
GLP4-10-1.0
GLP4-15-0.5
GLP4-15-0.8
GLP4-15-1.0
GLP4-20-0.5
GLP4-20-0.8
GLP4-20-1.0
GLP4-22-0.5
GLP4-22-0.8
GLP4-22-1.0
GLP4-25-0.5
GLP4-25-0.8
GLP4-25-1.0
GLP4-28-0.5
GLP4-28-0.8
GLP4-28-1.0
GLP4-30-0.5
GLP4-30-0.8
GLP4-30-1.0
GLP4-33-0.5
GLP4-33-0.8
GLP4-33-1.0
GLP4-35-0.5
GLP4-35-0.8
GLP4-35-1.0
GLP4-36-0.5
GLP4-36-0.8
GLP4-36-1.0
GLP4-40-0.5
GLP4-40-0.8
GLP4-40-1.0
GLP4-45-0.5
GLP4-45-0.8
GLP4-45-1.0
GLP4-50-0.5
GLP4-50-0.8
GLP4-50-1.0
GLP6-10-0.5
GLP6-10-0.8
GLP6-10-1.0
GLP6-10-1.6
GLP6-15-0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without accessory (Spring, screw plugs) D (Outer diameter)
(mm)
L
(mm)
A (Groove length)
(mm)
Spring WF FL (Length)
(mm)
Spring WH FL (Length)
(mm)
Spring WL FL (Length)
(mm)
Spring WM FL (Length)
(mm)
Spring WR FL (Length)
(mm)
Spring WT FL (Length)
(mm)
E
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10W/O410 ~ 550.5 ~ 2--------
1 Piece(s)

10 Days or more

10W/O610 ~ 750.5 ~ 3--------
1 Piece(s)

10 Days or more

10W/O810 ~ 750.7 ~ 4.5--------
1 Piece(s)

10 Days or more

10W/O1010 ~ 900.7 ~ 4.5--------
1 Piece(s)

10 Days or more

10W/O1310 ~ 901 ~ 6--------
1 Piece(s)

10 Days or more

10W/O1610 ~ 1001 ~ 6--------
1 Piece(s)

10 Days or more

10W/O2015 ~ 1001 ~ 6--------
1 Piece(s)

10 Days or more

10W/O2515 ~ 1001 ~ 6--------
1 Piece(s)

10 Days or more

10W/O415 ~ 450.5 ~ 2------5 ~ 101.5 ~ 2.2
1 Piece(s)

10 Days or more

10W/O615 ~ 720.5 ~ 3------5 ~ 102.5 ~ 4.6
1 Piece(s)

10 Days or more

10W/O815 ~ 720.7 ~ 4.5------5 ~ 103.5 ~ 6
1 Piece(s)

10 Days or more

10W/O1015 ~ 820.7 ~ 4.5------5 ~ 155 ~ 8
1 Piece(s)

10 Days or more

10W/O1320 ~ 821 ~ 6------5 ~ 156 ~ 11
1 Piece(s)

10 Days or more

10W/O1620 ~ 821 ~ 6------10 ~ 206 ~ 14
1 Piece(s)

10 Days or more

10W/O2020 ~ 821 ~ 6------10 ~ 2010 ~ 18
1 Piece(s)

10 Days or more

10W/O2520 ~ 821 ~ 6------10 ~ 2013 ~ 22
1 Piece(s)Available

8 Days or more

10W/O4100.5--------
1 Piece(s)Available

8 Days or more

10W/O4100.8--------
1 Piece(s)Available

8 Days or more

10W/O4101.0--------
1 Piece(s)Available

8 Days or more

10W/O4150.5--------
1 Piece(s)Available

8 Days or more

10W/O4150.8--------
1 Piece(s)Available

8 Days or more

10W/O4151.0--------
1 Piece(s)Available

8 Days or more

10W/O4200.5--------
1 Piece(s)Available

8 Days or more

10W/O4200.8--------
1 Piece(s)Available

8 Days or more

10W/O4201.0--------
1 Piece(s)Available

8 Days or more

10W/O4220.5--------
1 Piece(s)Available

8 Days or more

10W/O4220.8--------
1 Piece(s)Available

8 Days or more

10W/O4221.0--------
1 Piece(s)Available

8 Days or more

10W/O4250.5--------
1 Piece(s)Available

8 Days or more

10W/O4250.8--------
1 Piece(s)Available

8 Days or more

10W/O4251.0--------
1 Piece(s)Available

8 Days or more

10W/O4280.5--------
1 Piece(s)Available

8 Days or more

10W/O4280.8--------
1 Piece(s)Available

8 Days or more

10W/O4281.0--------
1 Piece(s)Available

8 Days or more

10W/O4300.5--------
1 Piece(s)Available

8 Days or more

10W/O4300.8--------
1 Piece(s)Available

8 Days or more

10W/O4301.0--------
1 Piece(s)Available

8 Days or more

10W/O4330.5--------
1 Piece(s)Available

8 Days or more

10W/O4330.8--------
1 Piece(s)Available

8 Days or more

10W/O4331.0--------
1 Piece(s)Available

8 Days or more

10W/O4350.5--------
1 Piece(s)Available

8 Days or more

10W/O4350.8--------
1 Piece(s)Available

8 Days or more

10W/O4351.0--------
1 Piece(s)Available

8 Days or more

10W/O4360.5--------
1 Piece(s)Available

8 Days or more

10W/O4360.8--------
1 Piece(s)Available

8 Days or more

10W/O4361.0--------
1 Piece(s)Available

8 Days or more

10W/O4400.5--------
1 Piece(s)Available

8 Days or more

10W/O4400.8--------
1 Piece(s)Available

8 Days or more

10W/O4401.0--------
1 Piece(s)Available

8 Days or more

10W/O4450.5--------
1 Piece(s)Available

8 Days or more

10W/O4450.8--------
1 Piece(s)Available

8 Days or more

10W/O4451.0--------
1 Piece(s)Available

8 Days or more

10W/O4500.5--------
1 Piece(s)Available

8 Days or more

10W/O4500.8--------
1 Piece(s)Available

8 Days or more

10W/O4501.0--------
1 Piece(s)Available

8 Days or more

10W/O6100.5--------
1 Piece(s)Available

8 Days or more

10W/O6100.8--------
1 Piece(s)Available

8 Days or more

10W/O6101.0--------
1 Piece(s)Available

8 Days or more

10W/O6101.6--------
1 Piece(s)Available

8 Days or more

10W/O6150.5--------

Loading...

 

Basic Information

Shape Pin Stopping methods Flange stopper With/without air hole W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.