(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knockout Pins

Knockout Pins

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KOP4-[7-60/0.1]-P[1-4/0.01]
KOP6-[7-60/0.1]-P[1-6/0.01]
KOP8-[7-60/0.1]-P[2-8/0.01]
KOP10-[7-60/0.1]-P[3-10/0.01]
KOP12-[7-60/0.1]-P[4-12/0.01]
KOP13-[7-60/0.1]-P[6-13/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
H (Head diameter) L
(mm)
P
(mm)
1 Piece(s)

9 Days or more

10467 ~ 601 ~ 4
1 Piece(s)

9 Days or more

10687 ~ 601 ~ 6
1 Piece(s)

9 Days or more

108107 ~ 602 ~ 8
1 Piece(s)

9 Days or more

1010127 ~ 603 ~ 10
1 Piece(s)

9 Days or more

1012147 ~ 604 ~ 12
1 Piece(s)

9 Days or more

1013167 ~ 606 ~ 13

Loading...

  1. 1
 

Basic Information

Set contents Knockout pin only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.